Dial Test Indicator, Universal Type

Dial Test Indicator, Universal Type
This is a Dial Test Indicator (Lever Type) which offers you the following benefits:
Drastically enhanced durability, sensitivity and visibility.Glare-free flat crystal face allows easy reading of graduations.O-ring seal on the bezel has the effect of providing smooth rotation and prevents dust and oil from penetrating through to the dial face.The stylus length is on the dial face to reorder a replacementMulti-layer coatings on the crystal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
513-304-10E
513-304-10T
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Balanced Dial Dial Reading Graduation
(mm)
H MPE (Hysteresis)
(µm)
MPE Any 1/10 Revolution
(µm)
MPE Measuring Range
(µm)
Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
Mass
(g)

472.00 €

1 5 Days One Revolution, Shock- & DustproofYes50-0-500.013593.5311.490

504.00 €

1 5 Days One Revolution, Shockproof-2-0-20.1121525102045145

Loading...

  1. 1

Basic information

Display Method Dial Measured force(N) 0.01-0.3 Contact Point Carbide tipped, thread: M 2.5 x 0.45 mm
Digital / Analog Analog Functions ISO type Inch-Metric Metric
One Revolution Yes Stem(mm) 8

Tech Support