Dial Test Indicator, Pocket Type (513-501-10E)

Dial Test Indicator, Pocket Type 513-501-10E

Product Details:

Manufacturer part number: 513-501-10E

Brand: MITUTOYO

Price: 188.00

Delivery time: 5 Days


Technical Data:

Measured force: ≤ 0.5 N

Material: Ruby

Additional Spec: -

Functions: A: M2.5 x 0.45

Inch-Metric: Metric


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

513-501-10E

Part Number
513-501-10E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Material Additional Spec Functions Inch-Metric Tip Angle
(degree)
Diameter
(mm)
Length
(mm)

188.00 €

1 5 Days ≤ 0.5Ruby-A: M2.5 x 0.45Metric--30

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Test Indicator, Pocket Type, part number 513-501-10E.
You can find the detail information about specifications and dimensions on part number 513-501-10E.

Variation of this product

Part Number
513-501-10H
513-501-10T
513-503-10E
513-503-10H
513-503-10T
513-504-10E
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Material Additional Spec Functions Inch-Metric Tip Angle
(degree)
Diameter
(mm)
Length
(mm)

197.00 €

1 5 Days ≤ 0.5CarbideBlade 0.6 mmA: M2.5 x 0.45Metric--10

224.00 €

1 5 Days ≤ 0.5Carbide--Inch-4.35

184.00 €

1 5 Days ≤ 0.4Sapphire--Inch--8

192.00 €

1 60 Days ≤ 0.4Sapphire-A: M2.5 x 0.45Metric--8

211.00 €

1 5 Days ≤ 0.4Carbide-A: M2.5 x 0.45Metric-240

185.00 €

1 5 Days ≤ 0.3Steel-A: M2.5 x 0.45Metric90-5

Tech Support