Dial Test Indicator, Parallel Type (513-486-10E)

Dial Test Indicator, Parallel Type 513-486-10E

Product Details:

Manufacturer part number: 513-486-10E

Brand: MITUTOYO

Price: 162.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.01-0.3 N

Material: Carbide

Functions: A: M2.5 x 0.45

Graduation: - N

Inch-Metric: Metric


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

513-486-10E

Part Number
513-486-10E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Material Functions Graduation
(N)
Inch-Metric Range
(N)
Diameter
(mm)
Length
(mm)

162.00 €

1 5 Days 0.01-0.3CarbideA: M2.5 x 0.45-Metric-0.453

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Test Indicator, Parallel Type, part number 513-486-10E.
You can find the detail information about specifications and dimensions on part number 513-486-10E.

Variation of this product

Part Number
513-484-10A
513-485-10E
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Material Functions Graduation
(N)
Inch-Metric Range
(N)
Diameter
(mm)
Length
(mm)

149.00 €

1 60 Days ---0.2-0.6-5--

214.00 €

1 60 Days 0.01-0.3CarbideA: M2.5 x 0.45-Metric-13

Tech Support