Dial Test Indicator, Horizontal, Ruby Sty. (513-478-10E)

Dial Test Indicator, Horizontal, Ruby Sty. 513-478-10E

Product Details:

Manufacturer part number: 513-478-10E

Brand: MITUTOYO

Price: 191.00

Delivery time: 60 Days


Technical Data:

Measured force: 0.01-0.3 N

Accuracy: - inch

Additional Spec: -

Carbide Stylus Tip ø2 mm No.: 129949

Dial Reading: 0-25-0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

513-478-10E

Part Number
513-478-10E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Accuracy
(inch)
Additional Spec Carbide Stylus Tip ø2 mm No. Dial Reading Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Stem
(mm)
Type Mass
(g)

191.00 €

1 60 Days 0.01-0.3--1299490-25-0-Basic set with 6 mm stem-0.01-4-Metric-510-3-0.56--

Loading...

  1. 1

Basic information

Display Method Dial Contact Point Thread M 1.7 x 0.35 Digital / Analog Analog

This page is Dial Test Indicator, Horizontal, Ruby Sty., part number 513-478-10E.
You can find the detail information about specifications and dimensions on part number 513-478-10E.

Variation of this product

Part Number
513-472-10E
513-473-10E
513-474-10E
513-477-10E
513-479-10E
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Accuracy
(inch)
Additional Spec Carbide Stylus Tip ø2 mm No. Dial Reading Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Stem
(mm)
Type Mass
(g)

158.00 €

1 60 Days --Bracket1313240-25-0-Full set-0.01-4-Metric-510-3-0.54/8--

189.00 €

1 5 Days --Bracket1313240-10-0±0.0005Full set0.0005----Inch---±0.0002-0.02-4/9.52-51

131.00 €

1 5 Days 0.01-0.3--1360130-50-0-Basic set-0.01--4Metric851-3-18Basic set45

200.00 €

1 5 Days 0.01-0.3----±0.0001Basic set0.00005-0.0001--Inch---±0.00004-0.008-9.52-45

184.00 €

1 60 Days -±0.0001--0-4-0±0.0001Basic set0.00010.0020.0001--Inch---±0.00004-0.008-9.52-50

Tech Support