Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
513-482-10T |
513-484-10E |
513-484-10T |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measured force (N) | Carbide Stylus Tip ø2 mm No. | Contact Point | Dial Reading | Digital / Analog | Functions | Graduation (mm) | Graduation (N) | H MPE (Hysteresis) (mm) | H MPE (Hysteresis) (µm) | Inch-Metric | MPE Any 1/2 Revolution (µm) | MPE Any 10 Scale Divisions (µm) | MPE Measuring Range (µm) | R MPE (Repeatability) (µm) | Range (mm) | Range (N) | Stem (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
167.00 € | 1 | 60 Days | - | 136013 | Thread M 1.7 x 0.35 | 0-50-0 | Analog | Basic set with 6 mm stem | 0.01 | - | 4 | - | Metric | 8 | 5 | 10 | 3 | 1 | - | 6 | - | |||
147.00 € | 1 | 5 Days | 0.01-0.3 | - | - | - | - | - | - | 0.1 | - | - | - | - | - | - | - | - | 0.3-3 | - | - | |||
169.00 € | 1 | 60 Days | 0.01-0.3 | 103006 | Thread M 1.7 x 0.35 | 0-40-0 | Analog | Basic set | 0.01 | - | - | 3 | Metric | 6 | 5 | 8 | 3 | 0.8 | - | 8 | 46 |
Loading...
Display Method | Dial |
---|
Configure
Basic Attributes
Measured force(N)
Carbide Stylus Tip ø2 mm No.
Contact Point
Dial Reading
Digital / Analog
Functions
Graduation(mm)
Graduation(N)
H MPE (Hysteresis)(mm)
H MPE (Hysteresis)(µm)
Inch-Metric
MPE Any 1/2 Revolution(µm)
MPE Any 10 Scale Divisions(µm)
MPE Measuring Range(µm)
R MPE (Repeatability)(µm)
Range(mm)
Range(N)
Stem(mm)
Type
Filter by standard shipping days
Optional Attributes