Dial Tension Gauge, Peak Hold (546-138)

Dial Tension Gauge, Peak Hold 546-138

Product Details:

Manufacturer part number: 546-138

Brand: MITUTOYO

Price: 209.00

Delivery time: 60 Days


Technical Data:

Additional Spec: Waterproof Type for Series 2 (except 2971-2978) Navy

Adjustment Range of Display Unit Orientation: - degree

Air Floating: -

Airborne Noise: - dB(A)

Balanced Dial: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

546-138

Part Number
546-138
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Adjustment Range of Display Unit Orientation
(degree)
Air Floating Airborne Noise
(dB(A))
Balanced Dial Balancing Method Battery Charging Time Battery Operation Time Coaxial Revolution Counter Colour Contact Point Continuous Dial Cushioned End Point Dial Reading Digital Step
(inch)
Digital / Analog Display Drive Method Functions Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Interface Language for Display Mass
(kg)
MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
Number of Stored Part Programs Operating Humidity Perpendicularity
(µm)
Power Consumption Preventive Maintenance Function R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
Remarks Repeatability Ruby Stylus Tip Ø2 mm No. Slider Balance Adjustment Method Slider Stroke
(mm)
Sliding Method Stem
(mm)
Straightness
(µm)
Mass
(g)

209.00 €

1 60 Days Waterproof Type for Series 2 (except 2971-2978) Navy--------Dark blue----------------------------For waterproof type--------

Loading...

  1. 1

Basic information

Display Method Dial Accuracy ½ graduation

This page is Dial Tension Gauge, Peak Hold, part number 546-138.
You can find the detail information about specifications and dimensions on part number 546-138.

Variation of this product

Part Number
546-133
546-134
546-135
546-136
546-137
546-139
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Adjustment Range of Display Unit Orientation
(degree)
Air Floating Airborne Noise
(dB(A))
Balanced Dial Balancing Method Battery Charging Time Battery Operation Time Coaxial Revolution Counter Colour Contact Point Continuous Dial Cushioned End Point Dial Reading Digital Step
(inch)
Digital / Analog Display Drive Method Functions Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Interface Language for Display Mass
(kg)
MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
Number of Stored Part Programs Operating Humidity Perpendicularity
(µm)
Power Consumption Preventive Maintenance Function R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
Remarks Repeatability Ruby Stylus Tip Ø2 mm No. Slider Balance Adjustment Method Slider Stroke
(mm)
Sliding Method Stem
(mm)
Straightness
(µm)
Mass
(g)

227.00 €

1 5 Days Jeweled Bearing-------Yes-Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100-Analog--ISO type0.013Metric---59-1015-----3101------8-146

209.00 €

1 60 Days Jeweled Bearing---Yes-----Carbide tipped, thread: M 2.5 x 0.45 mm--0-50-0-Analog---0.013.5Metric---6.510-1113-----32.51------8-55

209.00 €

1 5 Days 0-600 mm, without Grip, without Power CordTilt direction: 0 to 40. swivel direction: -30 to 180Full-floating (for moving), semi floating (for scanning measurement)70-CounterbalanceAppr. 3,5 hApprox. 4 hours------0.000001/ 0.00001/ 0.0001/ 0.001Digital8.4\ SVGA touch screen (800x600 dot, LED, with back lightning)Motor-driven (5, 10. 15, 20. 25, 30. 40 mm/s: 7 steps)/ manual---Metric/InchDigimatic S1 bidirectional (for wireless data transmission, Digimatic data transmission), RS-232C (for receipt printer), USB-B (for PC), UAB-A (for memory stick)English / German / French / Spanish / Italian / Dutch / Portuguese / Swedish / Turkish / Czech / Hungarian / Slovenian / Polish / Russian / Romanian / Bulgarian / Finnish / Traditional Chinese / Simplified Chinese / Korean / Japanese26.1-----5020-80% RH (no condensation)5 (after compensation)Max. 49.9 WScale status notification, calibration status notification-0-977-Without power grip(2σ) Plane : 0.4 µm(2σ) Bore : 0.9 µm-Manual adjustment by adding/removing auxiliary weights600Rolling bearing-4 (mechanical)-

209.00 €

1 5 Days ----------Thread M 1.7 x 0.35--0-70-0-Analog--Basic set - ruby contact Point0.0012Metric----32-3-----10.14---21CZA209---8-45

209.00 €

1 60 Days Jeweled Bearing, Shockproof---------Carbide tipped, thread: M 2.5 x 0.45 mmYesYes±0-100-Analog--ISO type0.014Metric---610-1120-----3201------8-149

287.00 €

1 5 Days Jeweled Bearing, Shockproof---Yes-----Carbide tipped, thread: M 2.5 x 0.45 mm--0-100-0-Analog--ISO type0.0012Metric---2.54-4.55-----110.2------8-270

Tech Support