Dial Tension Gauge (546-117)

Dial Tension Gauge 546-117

Product Details:

Manufacturer part number: 546-117

Brand: MITUTOYO

Price: 159.00

Delivery time: 60 Days


Technical Data:

Accuracy: - inch

Additional Spec: Bracket

Balanced Dial: -

Carbide Stylus Tip ø2 mm No.: 103011

Colour: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

546-117

Part Number
546-117
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Additional Spec Balanced Dial Carbide Stylus Tip ø2 mm No. Colour Contact Point Continuous Dial Dial Reading Digital / Analog Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(mm)
Remarks Stem
(mm)
Protection Grade Mass
(g)

159.00 €

1 60 Days -Bracket-103011-Thread M 1.7 x 0.35-0-100-0Analog--Full set-0.002-2Metric-32-3-1-0.2--4/8-45

Loading...

  1. 1

Basic information

Display Method Dial Accuracy ½ graduation

This page is Dial Tension Gauge, part number 546-117.
You can find the detail information about specifications and dimensions on part number 546-117.

Variation of this product

Part Number
546-113
546-114
546-115
546-116
546-118
546-119
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(inch)
Additional Spec Balanced Dial Carbide Stylus Tip ø2 mm No. Colour Contact Point Continuous Dial Dial Reading Digital / Analog Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(mm)
Remarks Stem
(mm)
Protection Grade Mass
(g)

176.00 €

1 5 Days -Waterproof Type for Series 2 (except 2971-2978) Black--Black----------------------For waterproof type---

159.00 €

1 60 Days ±0.0001Bracket---Thread M 1.7 x 0.35--Analog-±0.0001Full set0.0001-0.0001-Inch-----±0.00004-0.008---4/9.52-58

159.00 €

1 60 Days -Jeweled Bearing---Carbide tipped, thread: M 2.5 x 0.45 mmYes±0-50Analog--ISO type-0.005-3Metric59-1011-2-50.5-8-146

159.00 €

1 60 Days -Jeweled Bearing, Shockproof---Carbide tipped, thread: M 2.5 x 0.45 mmYes±0-100AnalogYes-ISO type-0.001-2Metric2.54-4.55-1-10.1-8IP64150

159.00 €

1 5 Days -Jeweled BearingYes--Carbide tipped, thread: M 2.5 x 0.45 mm-0-100-0Analog----0.002-2.5Metric2.54.5-56-1-0.50.2-8-55

261.00 €

1 5 Days -Bracket---Thread M 1.7 x 0.35--Analog-±0.0001Full set0.00005-0.0001-Inch-----±0.00004-0.008---4/9.52-45

Tech Support