Dial Indicator, Lug Back, AGD/ANSI, One Revolution

Dial Indicator, Lug Back, AGD/ANSI, One Revolution
A Mitutoyo dial indicator suited to comparison measurement applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1781S
2909S-62
2910S-10
3428S-19
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shockproof Accuracy
(µm)
Accuracy
(inch)
Additional Spec Base Flatness
(µm)
Carbide Stylus Tip ø2 mm No. Contact Point Dial Reading Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
Probe Tip
(mm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Stem
(mm)
Mass
(g)

78.00 €

1 60 Days ---Basic Set-102825Thread M 1.4 x 0.30-40-0--Basic set-0.01-4Metric658--3-0.8-80

105.00 €

1 60 Days Yes-±0.0005---Thread M 1.7 x 0.35--±0.0005Basic set0.0005-0.0002-Inch----±0.0002-0.03-9.5258

106.00 €

1 60 Days Yes--Bracket, Black Dial--Thread M 1.7 x 0.35-±0.0005±0.0005Full set0.0005-0.0002-Inch----±0.0002-0.06-4/9.5248

192.00 €

1 5 Days Yes±15-Ball Point Contact Element, Round Base5-------0.01--Metric---Ball, R = 1.5 (No. 21JAA224)---0-10-195

Loading...

  1. 1

Basic information

Display Method Dial Digital / Analog Analog

Tech Support