Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1921T-10
Display Method | Dial | Carbide Stylus Tip ø2 mm No. | 103006 | Contact Point | Thread M 1.7 x 0.35 |
---|---|---|---|---|---|
Dial Reading | 0-40-0 | Digital / Analog | Analog | Functions | Basic set |
Graduation(mm) | 0.01 | H MPE (Hysteresis)(mm) | 3 | Inch-Metric | Metric |
MPE Any 1/2 Revolution(µm) | 6 | MPE Any 10 Scale Divisions(µm) | 5 | MPE Measuring Range(µm) | 8 |
R MPE (Repeatability)(µm) | 3 | Range(mm) | 0.8 | Stem(mm) | 8 |
This page is Dial Indicator, Lug Back Plate, AGD/ANSI, Extra Small Diameter, part number 1921T-10.
You can find the detail information about specifications and dimensions on part number 1921T-10.