Dial Indicator, Flat Back, AGD/ANSI (1506SB)

Dial Indicator, Flat Back, AGD/ANSI 1506SB

Product Details:

Manufacturer part number: 1506SB

Brand: MITUTOYO

Price: 87.00

Delivery time: 5 Days


Technical Data:

Shockproof: -

Accuracy: - inch

Additional Spec: -

Carbide Stylus Tip ø2 mm No.: 131324

Contact Point: Thread M 1.7 x 0.35


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1506SB

Part Number
1506SB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shockproof Accuracy
(inch)
Additional Spec Carbide Stylus Tip ø2 mm No. Contact Point Cushioned End Point Dial Reading Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Stem
(inch)
Stem
(mm)
Type Mass
(g)

87.00 €

1 5 Days ---131324Thread M 1.7 x 0.35-0-25-0-Basic set-0.01-4Metric-510---3-0.5--8Basic set45

Loading...

  1. 1

Basic information

Display Method Dial Digital / Analog Analog

This page is Dial Indicator, Flat Back, AGD/ANSI, part number 1506SB.
You can find the detail information about specifications and dimensions on part number 1506SB.

Variation of this product

Part Number
2909SB-62
2976TB
3428SB-19
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shockproof Accuracy
(inch)
Additional Spec Carbide Stylus Tip ø2 mm No. Contact Point Cushioned End Point Dial Reading Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Stem
(inch)
Stem
(mm)
Type Mass
(g)

105.00 €

1 60 Days Yes±0.0005One Revolution, Shockproof-Carbide tipped, thread: 4-48UNFYes-±0.0005ANSI/AGD type0.0005---Inch---Yes1.9--0.04-0.050.3759.52ANSI/AGD Standard163

81.00 €

1 5 Days --Bracket103011Thread M 1.7 x 0.35-0-100-0-Full set-0.002-2Metric323---1-0.2--4/8-46

192.00 €

1 5 Days Yes±0.0002Bracket-Thread M 1.7 x 0.35-0-4-0±0.0002Full set-0.0020.0001-Inch-----±0.00004-0.016---4/9.52-48

Tech Support