Dial Indicator, Calibration Tester, Inch (521-104)

Dial Indicator, Calibration Tester, Inch 521-104

Product Details:

Manufacturer part number: 521-104

Brand: MITUTOYO

Price: 7,775.00

Delivery time: 5 Days


Technical Data:

Additional Spec: Bracket

Carbide Stylus Tip ø2 mm No.: 103006

Contact Point: Thread M 1.7 x 0.35

Error of Indication One Revolution: - inch

Functions: Full set


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

521-104

Part Number
521-104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Carbide Stylus Tip ø2 mm No. Contact Point Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Stem
(mm)
Mass
(g)

7,775.00 €

1 5 Days Bracket103006Thread M 1.7 x 0.35-Full set-0.01-3Metric658-3-0.84/853

Loading...

  1. 1

Basic information

Display Method Dial Digital / Analog Analog

This page is Dial Indicator, Calibration Tester, Inch, part number 521-104.
You can find the detail information about specifications and dimensions on part number 521-104.

Variation of this product

Part Number
521-106
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Carbide Stylus Tip ø2 mm No. Contact Point Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Stem
(mm)
Mass
(g)

9,456.58 €

1 60 Days Basic Set-Thread M 1.4 x 0.3±0.0005Basic set0.0005-0.0003-Inch---±0.0003-0.03--71

Tech Support