Dial Indicator Thickness Gauge, Inch (7304A)

Dial Indicator Thickness Gauge, Inch 7304A

Product Details:

Manufacturer part number: 7304A

Brand: MITUTOYO

Price: 181.00

Delivery time: 5 Days


Technical Data:

Material: Steel

l: - mm

Accuracy: - inch

Additional Spec: -

Carbide Stylus Tip ø2 mm No.: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7304A

Part Number
7304A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material l
(mm)
Accuracy
(inch)
Additional Spec Carbide Stylus Tip ø2 mm No. Contact Point Dial Reading Digital / Analog Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
Functions Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Stem
(mm)
Diameter
(mm)
Length
(mm)
Length
(inch)
Mass
(g)
Parallelism
(μm)

181.00 €

1 5 Days Steel---------A: M2.5 x 0.45---Metric--------10---5

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Indicator Thickness Gauge, Inch, part number 7304A.
You can find the detail information about specifications and dimensions on part number 7304A.

Variation of this product

Part Number
7300A
7312A
7316A
7322A
7326S
7361S
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material l
(mm)
Accuracy
(inch)
Additional Spec Carbide Stylus Tip ø2 mm No. Contact Point Dial Reading Digital / Analog Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
Functions Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Stem
(mm)
Diameter
(mm)
Length
(mm)
Length
(inch)
Mass
(g)
Parallelism
(μm)

177.00 €

1 5 Days Steel--Radius=5/32 inch------A: 4-48UNF---Inch----------3/8-5

217.00 €

1 60 Days Steel---------A: 4-48UNF---Inch--------10---5

231.00 €

1 5 Days Steel13-Radius=0.2 mm------A: M2.5 x 0.45---Metric---------17--5

216.00 €

1 60 Days Steel--Radius=0.4 mm------A: M2.5 x 0.45---Metric------------5

231.00 €

1 5 Days --±0.0005Bracket-Thread M 1.7 x 0.350-15-0Analog±0.0005±0.0005Full set0.0020.0002-Inch---±0.0002-0.06-4/9.52---48-

156.00 €

1 5 Days ----103011Thread M 1.7 x 0.35-Analog--Basic set0.002-2Metric323-1-0.28---535

Tech Support