Dial Indicator Spindle Cap (193051)

Dial Indicator Spindle Cap 193051

Product Details:

Manufacturer part number: 193051

Brand: MITUTOYO

Price: 6.00

Delivery time: 5 Days


Technical Data:

Accuracy: ±0.001 inch

Accuracy: - mm

Additional Spec: 0-0.5 inch, 0.001 inch, Lens Thickness

Contact Point: Thread # 4-48UNF

Functions: Adjustable anvil


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

193051

Part Number
193051
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Accuracy
(mm)
Additional Spec Contact Point Functions Graduation
(inch)
Graduation
(mm)
Inch-Metric Indicator No. Max. Measuring Depth
(inch)
Max. Measuring Depth
(mm)
Range
(mm)
Type Mass
(g)

6.00 €

1 5 Days ±0.001-0-0.5 inch, 0.001 inch, Lens ThicknessThread # 4-48UNFAdjustable anvil0.001-Inch-1.2---215

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Indicator Spindle Cap, part number 193051.
You can find the detail information about specifications and dimensions on part number 193051.

Variation of this product

Part Number
193051B
193051D
193051G
193051P
193051R
193051S
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(inch)
Accuracy
(mm)
Additional Spec Contact Point Functions Graduation
(inch)
Graduation
(mm)
Inch-Metric Indicator No. Max. Measuring Depth
(inch)
Max. Measuring Depth
(mm)
Range
(mm)
Type Mass
(g)

6.00 €

1 5 Days ±0.001-0-0.5 inch, 0.001, Groove Depth, Blade Contact ElementsThread # 4-48UNFKnife-edge contact Point0.001-Inch-1.2---220

6.00 €

1 5 Days ±0.002-0-1 inch, 0.001 inch, 4.72 inch, Throat, Ceramic Contact ElementsThread # 4-48UNFLarge jaw capacity and ceramic disc contact Points0.001-Inch-4.72---355

6.00 €

1 5 Days -±0.020Standard, Ceramic Contact ElementsThread M 2.5 x 0.45 mmCeramic disc contact Points-0.01Metric2,050AB-300-20Ceramic disc contact Points220

6.00 €

1 5 Days -±0.015Lens ThicknessThread M 2.5 x 0.45 mmAdjustable anvil-0.01Metric2,046AB-300-10Adjustable Anvil215

6.00 €

1 5 Days -±0.015Groove Depth, Blade Contact ElementsThread M 2.5 x 0.45 mmKnife-edge contact Point-0.01Metric2,046AB-300-10Knife-edge contact Point220

6.00 €

1 60 Days -±0.015120 mm Throat, Ceramic Contact ElementsThread M 2.5 x 0.45 mmLarge jaw capacity and ceramic disc contact Points-0.01Metric2,046AB-1200-10Large jaw capacity and ceramic disc contact Points355

Tech Support