Dial Indicator Depth Gauge, Back Plunger (7231A)

Dial Indicator Depth Gauge, Back Plunger 7231A

Product Details:

Manufacturer part number: 7231A

Brand: MITUTOYO

Price: 345.00

Delivery time: 5 Days


Technical Data:

Material: Carbide

Additional Spec: 25°, Radius=0.25 mm

Contact Point: -

Dial Reading: -

Digital / Analog: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7231A

Part Number
7231A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Additional Spec Contact Point Dial Reading Digital / Analog Functions Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
Stem
(mm)
Length
(inch)
Mass
(g)
Stroke
(mm)

345.00 €

1 5 Days Carbide25°, Radius=0.25 mm------Inch----------5

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Indicator Depth Gauge, Back Plunger, part number 7231A.
You can find the detail information about specifications and dimensions on part number 7231A.

Variation of this product

Part Number
7237A
7238T
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Additional Spec Contact Point Dial Reading Digital / Analog Functions Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
Stem
(mm)
Length
(inch)
Mass
(g)
Stroke
(mm)

349.00 €

1 60 Days SteelRadius=5/32 inch---A: 4-48UNF--Inch--------2 3/4--

315.00 €

1 60 Days -One Revolution, Jeweled Bearing, ShockproofCarbide tipped, thread: M 2.5 x 0.45 mm80-0-80AnalogISO type0.0012Metric24Yes4.110.160.28-149-

Tech Support