Dial Gauge, Lug Back, ISO Type, One Revolution, Jeweled Bearing (2900A-10)

Dial Gauge, Lug Back, ISO Type, One Revolution, Jeweled Bearing 2900A-10

Product Details:

Manufacturer part number: 2900A-10

Brand: MITUTOYO

Price: 161.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.4-1.4 N

Accuracy: ±0.001 inch

Additional Spec: -

Balanced Dial: Yes

Double Scale Spacing: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900A-10

Part Number
2900A-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Accuracy
(inch)
Additional Spec Balanced Dial Double Scale Spacing Error of Indication One Revolution
(inch)
Graduation
(inch)
Range
(inch)
Range Per Rev.
(inch)
Mass
(g)

161.00 €

1 5 Days 0.4-1.4±0.001-YesYes±0.0010.0010.1250.0570

Loading...

  1. 1

Basic information

Display Method Dial Shockproof Yes Contact Point Carbide tipped, thread: 4-48UNF
Continuous Dial Yes Digital / Analog Analog Functions ANSI/AGD type
Inch-Metric Inch Stem(inch) 0.375 Stem(mm) 9.52
Type ANSI/AGD Standard

This page is Dial Gauge, Lug Back, ISO Type, One Revolution, Jeweled Bearing, part number 2900A-10.
You can find the detail information about specifications and dimensions on part number 2900A-10.

Variation of this product

Part Number
1900A-10
1900A-72
2900A-70
2900A-72
2901A-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Accuracy
(inch)
Additional Spec Balanced Dial Double Scale Spacing Error of Indication One Revolution
(inch)
Graduation
(inch)
Range
(inch)
Range Per Rev.
(inch)
Mass
(g)

189.00 €

1 5 Days 0.4-1.5±0.0005-Yes-±0.00050.00050.1250.0590

198.00 €

1 5 Days 0.4-1.5±0.0005---±0.00050.00050.10.190

177.00 €

1 5 Days 0.4-2±0.0002Jeweled Bearing--±0.00020.00010.250.01138

160.00 €

1 5 Days 0.4-2±0.0002Jeweled Bearing--±0.00020.00010.50.01139

146.00 €

1 5 Days 0.4-1.5±0.002---±0.0020.00110.1139

Tech Support