Dial Gauge, Lug Back, ISO Type, One Revolution (2928A)

Dial Gauge, Lug Back, ISO Type, One Revolution 2928A

Product Details:

Manufacturer part number: 2928A

Brand: MITUTOYO

Price: 174.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.4-1.4 N

Material: -

Accuracy: ±0.001 inch

Additional Spec: -

Balanced Dial: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2928A

Part Number
2928A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Material Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Mass
(g)

174.00 €

1 5 Days 0.4-1.4-±0.001-YesCarbide tipped, thread: 4-48UNFYesAnalog±0.001ANSI/AGD type0.001--Inch----0.5-0.1-0.3759.52ANSI/AGD Standard--244

Loading...

  1. 1

Basic information

Display Method Dial Shockproof Yes

This page is Dial Gauge, Lug Back, ISO Type, One Revolution, part number 2928A.
You can find the detail information about specifications and dimensions on part number 2928A.

Variation of this product

Part Number
1929A
1929A-62
2929A
2929A-60
2929A-62
2959A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Material Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Mass
(g)

115.00 €

1 5 Days 0.4-1.4-±0.0005--Carbide tipped, thread: 4-48UNFYesAnalog±0.0005ANSI/AGD type0.0005--Inch----1-0.05-0.3759.52ANSI/AGD Standard--164

124.00 €

1 5 Days 0.4-1.4-±0.0001Jewelled Bearing, Shockproof-Carbide tipped, thread: 4-48UNFYesAnalog±0.0001ANSI/AGD type0.0001--Inch----0.025-0.01-0.3759.52ANSI/AGD Standard--164

111.00 €

1 5 Days 0.4-1.4Carbide-------A: M2.5 x 0.45---Metric-----------9.510-

172.00 €

1 60 Days 0.4-2--Jeweled Bearing, Shockproof-Carbide tipped, thread: 4-48UNF-Analog---0.002-Metric-----0.5-0.50.3759.52ANSI/AGD Standard---

158.00 €

1 5 Days 0.4-2Carbide-------A: M2.5 x 0.45---Metric-----------2--

167.00 €

1 60 Days 0.4-1.4----Carbide tipped, thread: 4-48UNF-Analog---0.01-Metric-----2.5-10.3759.52ANSI/AGD Standard---

Tech Support