Dial Gauge, Lug Back, ISO Type (1003A)

Dial Gauge, Lug Back, ISO Type 1003A

Product Details:

Manufacturer part number: 1003A

Brand: MITUTOYO

Price: 136.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.3-1.4 N

Shockproof: -

Material: Carbide

Accuracy: - inch

Additional Spec: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1003A

Part Number
1003A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Peak Retaining Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Protection Grade Mass
(g)

136.00 €

1 5 Days 0.3-1.4-Carbide---------------Inch----------------6.510--

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Gauge, Lug Back, ISO Type, part number 1003A.
You can find the detail information about specifications and dimensions on part number 1003A.

Variation of this product

Part Number
1040A
1041A
1044A
1044A-60
1045A
1124A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Peak Retaining Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Protection Grade Mass
(g)

113.00 €

1 5 Days 0.4-1.4----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm--0-25-0AnalogYes-ISO type-0.013Metric58912---3-3.5-0.5--8----90

114.00 €

1 5 Days 0.4-1.4------Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog--ISO type-0.013Metric591012---3-5-1--8---IP6390

76.00 €

1 5 Days 0.4-1.4------Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-50Analog--ISO type-0.0053Metric58912---3-3.5-0.5--8----90

136.00 €

1 5 Days 0.4-2---Back Plunger Design, One Revolution, ShockproofYes-Carbide tipped, thread: M 2.5 x 0.45 mm--50-0-50Analog--ISO type-0.013.5Metric7--15Yes-43-1-1.27--8----80

82.00 €

1 5 Days 0.4-1.4---Peak Hold Type--Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog--ISO type-0.013Metric591015-Yes-3-10-1--8----158

125.00 €

1 5 Days 0.4-1.4------Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog--ISO type-0.013Metric591015---3-10-1--8----252

Tech Support