Dial Gauge, Lug Back, ANSI/AGD Type, One Revolution

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2991A-10

Part Number
2991A-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

498.00 €

1 60 Days

Loading...

  1. 1

Basic information

Display Method Dial Measured force(N) 0.4-1.5 Additional Spec Jeweled Bearing
Contact Point Carbide tipped, thread: 4-48UNF Digital / Analog Analog Graduation(mm) 0.01
Inch-Metric Metric Range(mm) 10 Range Per Rev.(mm) 1
Stem(inch) 0.375 Stem(mm) 9.52 Type ANSI/AGD Standard

This page is Dial Gauge, Lug Back, ANSI/AGD Type, One Revolution, part number 2991A-10.
You can find the detail information about specifications and dimensions on part number 2991A-10.

Tech Support