Dial Gauge, Lug Back, ANSI/AGD Type, Jeweled Bearing (1803A-10)

Dial Gauge, Lug Back, ANSI/AGD Type, Jeweled Bearing 1803A-10

Product Details:

Manufacturer part number: 1803A-10

Brand: MITUTOYO

Price: 204.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.4-1.5 N

Shockproof: Yes

Material: -

Accuracy: ±0.0005 inch

Additional Spec: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1803A-10

Part Number
1803A-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Inch-Metric Range
(inch)
Range Per Rev.
(inch)
Stem
(inch)
Stem
(mm)
Type Length
(mm)
Mass
(g)

204.00 €

1 5 Days 0.4-1.5Yes-±0.0005---Carbide tipped, thread: 4-48UNFYes-Analog±0.0005ANSI/AGD type0.0005Inch0.1250.050.3759.52ANSI/AGD Standard-90

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Gauge, Lug Back, ANSI/AGD Type, Jeweled Bearing, part number 1803A-10.
You can find the detail information about specifications and dimensions on part number 1803A-10.

Variation of this product

Part Number
1410A-10
1802A-10
1921A-10
1923A-10
1925A-10
3424A-19
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Inch-Metric Range
(inch)
Range Per Rev.
(inch)
Stem
(inch)
Stem
(mm)
Type Length
(mm)
Mass
(g)

126.00 €

1 5 Days 0.4-1.4--±0.0001Jeweled BearingYes-Carbide tipped, thread: 4-48UNFYes-Analog±0.0001ANSI/AGD type0.0001Inch0.0250.010.3759.52ANSI/AGD Standard-90

208.00 €

1 5 Days 0.4-1.5Yes-±0.001---Carbide tipped, thread: 4-48UNFYes-Analog±0.001ANSI/AGD type0.001Inch0.250.10.3759.52ANSI/AGD Standard-83

227.00 €

1 5 Days 0.3-1.8--±0.002---Carbide tipped, thread: 4-48UNFYes-Analog±0.002ANSI/AGD type0.001Inch10.10.3759.52ANSI/AGD Standard-164

239.00 €

1 60 Days 0.3-1.8--±0.002Jeweled Bearing, Shockproof-YesCarbide tipped, thread: 4-48UNFYesYesAnalog±0.002ANSI/AGD type0.001Inch20.10.3759.52ANSI/AGD Standard-250

260.00 €

1 60 Days 0.3-1.8--±0.0005-Yes-Carbide tipped, thread: 4-48UNFYes-Analog±0.0005ANSI/AGD type0.0005Inch0.1250.050.3759.52ANSI/AGD Standard-164

294.00 €

1 5 Days 0.4-3YesCarbide-Radius=10 mm---------Inch-----10-

Tech Support