Dial Gauge, Lug Back, ANSI/AGD Type (2415A)

Dial Gauge, Lug Back, ANSI/AGD Type 2415A

Product Details:

Manufacturer part number: 2415A

Brand: MITUTOYO

Price: 97.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.4-1.8 N

Shockproof: -

Material: -

Accuracy: - µm

Accuracy: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2415A

Part Number
2415A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(µm)
Accuracy
(inch)
Additional Spec Adjustable Pointer Balanced Dial Base Flatness
(µm)
Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Peak Retaining Plunger Stroke
(mm)
Probe Tip
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Length
(inch)
Protection Grade Mass
(g)

97.00 €

1 5 Days 0.4-1.8---------Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog-ISO type-0.013Metric591015----3-10-1--8-----237

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Gauge, Lug Back, ANSI/AGD Type, part number 2415A.
You can find the detail information about specifications and dimensions on part number 2415A.

Variation of this product

Part Number
1411A
1506A
1507A
2416A
2416A-06
2416A-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(µm)
Accuracy
(inch)
Additional Spec Adjustable Pointer Balanced Dial Base Flatness
(µm)
Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Peak Retaining Plunger Stroke
(mm)
Probe Tip
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Length
(inch)
Protection Grade Mass
(g)

106.00 €

1 5 Days 0.4-1.4---±0.0005Jeweled Bearing----Carbide tipped, thread: 4-48UNF---Analog±0.0005ANSI/AGD type0.0005--Inch---------0.05-0.05--0.3759.52ANSI/AGD Standard----56

106.00 €

1 5 Days 0.4-1.4---±0.002Jeweled Bearing---YesCarbide tipped, thread: 4-48UNFYes--Analog±0.002ANSI/AGD type0.001--Inch---------2-0.1--0.3759.52ANSI/AGD Standard----321

106.00 €

1 5 Days 0.4-1.4---±0.002Jewelled Bearing, Shockproof---YesCarbide tipped, thread: 4-48UNFYes--Analog±0.002ANSI/AGD type0.001--Inch---------3-0.1--0.3759.52ANSI/AGD Standard----340

89.00 €

1 5 Days 0.4-1.8---------Carbide tipped, thread: M 2.5 x 0.45 mmYesYes±0-100Analog-ISO type-0.014Metric8101120----3-20-1--8-----257

127.00 €

1 5 Days 0.4-1.8-Carbide-------------A: M2.5 x 0.45---Metric-----------------218---

112.00 €

1 5 Days 0.4-1.8--±15-Ball Point Contact Element, Round Base--5-----Analog---0.01-Metric-------Ball, R = 1.5 (No. 21JAA224)--0-10----------180

Tech Support