Dial Gauge, Flat Back, ISO Type, Jeweled Bearing (2124AB-10)

Dial Gauge, Flat Back, ISO Type, Jeweled Bearing 2124AB-10

Product Details:

Manufacturer part number: 2124AB-10

Brand: MITUTOYO

Price: 112.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.4-1.5 N

Shockproof: -

Material: -

Accuracy: - inch

Additional Spec: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2124AB-10

Part Number
2124AB-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Protection Grade Mass
(g)

112.00 €

1 5 Days 0.4-1.5----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm--0-50-0Analog--ISO type-0.013Metric5910123-5-1-8----70

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Gauge, Flat Back, ISO Type, Jeweled Bearing, part number 2124AB-10.
You can find the detail information about specifications and dimensions on part number 2124AB-10.

Variation of this product

Part Number
1911AB-10
1913AB-10
2050AB-19
2310AB-10
2320AB-10
2330AB-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Protection Grade Mass
(g)

185.00 €

1 5 Days 0.3-1.8--±0.0002Jeweled Bearing--Carbide tipped, thread: 4-48UNFYes--Analog-±0.0002ANSI/AGD type0.0001--Inch-----0.5-0.01-0.3759.52ANSI/AGD Standard---164

194.00 €

1 60 Days 0.3-1.8--±0.001-Yes-Carbide tipped, thread: 4-48UNFYes--Analog-±0.001ANSI/AGD type0.001--Inch-----0.5-0.1-0.3759.52ANSI/AGD Standard---164

110.00 €

1 5 Days 0.4-2Yes--Jeweled Bearing--Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog--ISO type-0.013Metric5910123-5-1-8----70

84.00 €

1 5 Days 0.4-1.4------Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog--ISO type-0.013Metric5910123-5-1-8---IP64138

116.00 €

1 5 Days 0.4-2----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm--0-50-0Analog--ISO type-0.013Metric5910123-5-1-8----136

148.00 €

1 5 Days 0.4-2.5------Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog--ISO type-0.013Metric5910133-10-1-8---IP64137

Tech Support