Dial Gauge, Flat Back, ISO Type (1040AB)

Dial Gauge, Flat Back, ISO Type 1040AB

Product Details:

Manufacturer part number: 1040AB

Brand: MITUTOYO

Price: 110.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.4-1.4 N

Shockproof: -

Material: -

Accuracy: - inch

Additional Spec: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1040AB

Part Number
1040AB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Adjustable Pointer Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Length
(inch)
Protection Grade Mass
(g)

110.00 €

1 5 Days 0.4-1.4-------Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog-ISO type-0.013Metric591012--3-5-1--8-----90

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Gauge, Flat Back, ISO Type, part number 1040AB.
You can find the detail information about specifications and dimensions on part number 1040AB.

Variation of this product

Part Number
1003AB
1041AB
1044AB
1044AB-60
1045AB
1124AB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Adjustable Pointer Balanced Dial Coaxial Revolution Counter Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Length
(inch)
Protection Grade Mass
(g)

136.00 €

1 5 Days 0.3-1.4-Carbide-------------------------------9.510---

111.00 €

1 5 Days 0.4-1.4-----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm--0-50-0Analog-ISO type-0.013Metric591012--3-5-1--8-----90

77.00 €

1 5 Days 0.4-1.4---Shockproof---Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog-ISO type-0.013Metric591012--3-5-1--8-----147

135.00 €

1 5 Days 0.4-2-------Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog-ISO type-0.013Metric591013--3-10-1--8----IP64146

83.00 €

1 5 Days 0.4-1.4---Adjustable Pointer TypeYes-YesCarbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100Analog-ISO type-0.013Metric591015--3-10-1--8-----144

122.00 €

1 60 Days 0.4-1.4-----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm--0-50-0Analog-ISO type-0.013Metric591015--3-10-1--8-----252

Tech Support