Dial Gauge, Flat Back, ANSI/AGD Type, Jeweled Bearing (1921AB-10)

Dial Gauge, Flat Back, ANSI/AGD Type, Jeweled Bearing 1921AB-10

Product Details:

Manufacturer part number: 1921AB-10

Brand: MITUTOYO

Price: 226.00

Delivery time: 60 Days


Technical Data:

Measured force: 0.3-1.8 N

Shockproof: -

Material: -

Accuracy: ±0.002 inch

Additional Spec: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1921AB-10

Part Number
1921AB-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Inch-Metric Range
(inch)
Range Per Rev.
(inch)
Stem
(inch)
Stem
(mm)
Type Length
(mm)
Mass
(g)

226.00 €

1 60 Days 0.3-1.8--±0.002-YesCarbide tipped, thread: 4-48UNFYesAnalog±0.002ANSI/AGD type0.001Inch10.10.3759.52ANSI/AGD Standard-164

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Gauge, Flat Back, ANSI/AGD Type, Jeweled Bearing, part number 1921AB-10.
You can find the detail information about specifications and dimensions on part number 1921AB-10.

Variation of this product

Part Number
1802AB-10
1923AB-10
1925AB-10
3424AB-19
3426AB-19
3802AB-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Inch-Metric Range
(inch)
Range Per Rev.
(inch)
Stem
(inch)
Stem
(mm)
Type Length
(mm)
Mass
(g)

201.00 €

1 60 Days 0.4-1.5Yes-±0.001-YesCarbide tipped, thread: 4-48UNFYesAnalog±0.001ANSI/AGD type0.001Inch0.250.10.3759.52ANSI/AGD Standard-90

238.00 €

1 60 Days 0.3-1.8--±0.0005--Carbide tipped, thread: 4-48UNFYesAnalog±0.0005ANSI/AGD type0.0005Inch0.1250.050.3759.52ANSI/AGD Standard-164

255.00 €

1 60 Days 0.3-1.8--±0.0005--Carbide tipped, thread: 4-48UNFYesAnalog±0.0005ANSI/AGD type0.0005Inch0.50.050.3759.52ANSI/AGD Standard-164

289.00 €

1 60 Days 0.4-3YesCarbide-Radius=5 mm-----A: M2.5 x 0.45-Metric-----5-

368.00 €

1 5 Days 0.4-3YesCarbide-Radius=10 mm-----A: M2.5 x 0.45-Metric-----10-

226.00 €

1 60 Days 0.4-2YesSteel-Radius=2.5 mm-----A: M2.5 x 0.45-Metric-----10-

Tech Support