Dial Gauge, Flat Back (2046A-01)

Dial Gauge, Flat Back 2046A-01

Product Details:

Manufacturer part number: 2046A-01

Brand: MITUTOYO

Price: 99.00

Delivery time: 60 Days


Technical Data:

Measured force: 0.4-1.4 N

Accuracy: - inch

Additional Spec: -

Balanced Dial: -

Contact Point: Carbide tipped, thread: 4-48UNF


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2046A-01

Part Number
2046A-01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Cushioned End Point Dial Reading Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Protection Grade Mass
(g)

99.00 €

1 60 Days 0.4-1.4---Carbide tipped, thread: 4-48UNF-------0.01-Metric--------5-1-0.3759.52ANSI/AGD Standard--

Loading...

  1. 1

Basic information

Display Method Dial Digital / Analog Analog

This page is Dial Gauge, Flat Back, part number 2046A-01.
You can find the detail information about specifications and dimensions on part number 2046A-01.

Variation of this product

Part Number
1011AB-11
1044AB-01
1045AB-01
2046A-11
2046AB-01
2046AB-11
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Cushioned End Point Dial Reading Double Scale Spacing Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Plunger Stroke
(mm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Protection Grade Mass
(g)

213.00 €

1 60 Days 0.4-1.5-One Revolution, Shockproof-Carbide tipped, thread: M 2.5 x 0.45 mm--40-0-40--ISO type-0.013Metric5--7Yes53-0.8-1--8--145

111.00 €

1 60 Days 0.4-1.4---Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100--ISO type-0.013Metric591012--3-5-1--8-IP64147

113.00 €

1 60 Days 0.4-1.4---Carbide tipped, thread: M 2.5 x 0.45 mmYesYes±0-100--ISO type-0.014Metric6101120--3-20-1--8--149

115.00 €

1 60 Days 0.4-1.4---Carbide tipped, thread: 4-48UNF-------0.01-Metric--------5-1-0.3759.52ANSI/AGD Standard--

96.00 €

1 60 Days 0.4-1.4-Reverse Dial Face-Carbide tipped, thread: M 2.5 x 0.45 mmYes-100-0--ISO type-0.013Metric591013--3-10-1Yes 3-8--135

112.00 €

1 60 Days 0.4-1.4-One Revolution, Jeweled Bearing, ShockproofYesCarbide tipped, thread: M 2.5 x 0.45 mm--50-0-50--ISO type-0.0012Metric2--4Yes21-0.1-0.14--8--75

Tech Support