Contact Element Spherical, Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
101119
101205
111460
125258
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Bearing Type Cable Length
(m)
Coaxial Revolution Counter Column Ø Contact Point Continuous Dial Cushioned End Point Dial Reading Digital / Analog Effective Table Dimensions
(mm)
Environmental Conditions Functions Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Mass
(kg)
Max. Measurement Height
(mm)
Max. Response Speed
(mm/s)
Measuring Force Minimum Edge Distance MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
Output Signal R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
Resolution Scale Reference Point Signal Pitch
(µm)
Stem
(mm)
Stem Hole Diameter
(mm)
Mass
(g)

67.00 €

1 5 Days Jeweled Bearing--Yes-Carbide tipped, thread: M 2.5 x 0.45 mmYesYes±0-100Analog--ISO type0.015Metric-----7111225-3301---8-153

28.00 €

1 60 Days Square Anvil---22-----60 x 70-----3.6100---------------8-

48.00 €

1 5 Days -Linear ball bearing2--Ø3 mm carbide ball, thread: M 2.5 x 0.45-----0°C to 50°C (20% to 80% rel. humidity, no condensation) °C-0.001----15004.6 N with spindle down,4.3 N with spindle horizontal,4 N with spindle upwards500 ns (1 μm type), 250 ns (0.5/0.1 μm type)----90° phase difference,differential square wave(RS-422 equivalent)-0-25-0.001 µm mm3 mm from the lowest rest Point(10 mm type),5mm from the lowest rest Point(25/50 mm type)4--300

32.00 €

1 5 Days -Linear ball bearing2--Ø3 mm carbide ball, thread: M 2.5 x 0.45-----0°C to 50°C (20% to 80% rel. humidity, no condensation) °C-0.001----15005.7 N with spindle down,5.3 N with spindle horizontal,4.9 N with spindle upwards500 ns (1 μm type), 250 ns (0.5/0.1 μm type)----90° phase difference,differential square wave(RS-422 equivalent)-0-50-0.001 µm mm3 mm from the lowest rest Point(10 mm type),5mm from the lowest rest Point(25/50 mm type)4--400

Loading...

  1. 1

Tech Support