Contact Element Lever Point, Steel (900393)

Contact Element Lever Point, Steel 900393

Product Details:

Manufacturer part number: 900393

Brand: MITUTOYO

Price: 28.00

Delivery time: 5 Days


Technical Data:

Application: -

Product Type: -

Additional Spec: Bracket

Carbide Stylus Tip ø2 mm No.: 136104

Colour: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

900393

Part Number
900393
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Product Type Additional Spec Carbide Stylus Tip ø2 mm No. Colour Contact Point Dial Reading Digital / Analog Functions Graduation
(mm)
H MPE (Hysteresis)
(mm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(µm)
Range
(mm)
Remarks Stem
(mm)

28.00 €

1 5 Days --Bracket136104-Thread M 1.7 x 0.350-70-0AnalogFull set0.0012Metric32310.14-4/8

Loading...

  1. 1

This page is Contact Element Lever Point, Steel, part number 900393.
You can find the detail information about specifications and dimensions on part number 900393.

Variation of this product

Part Number
900391
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Product Type Additional Spec Carbide Stylus Tip ø2 mm No. Colour Contact Point Dial Reading Digital / Analog Functions Graduation
(mm)
H MPE (Hysteresis)
(mm)
Inch-Metric MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Measuring Range
(µm)
R MPE (Repeatability)
(µm)
Range
(mm)
Remarks Stem
(mm)

33.00 €

1 5 Days ProbeLever StylusWaterproof Type for Series 2 (except 2971-2978) Blue-Blue------------For waterproof type-

Tech Support