Contact Element Flat, Carbide (21AAA347)

Contact Element Flat, Carbide 21AAA347

Product Details:

Manufacturer part number: 21AAA347

Brand: MITUTOYO

Price: 221.00

Delivery time: 5 Days


Technical Data:

Accuracy: - inch

Additional Spec: need 21HZA195

Applicable Gauge: LGF, LGK, LGB, LG, LGM, LGH (excluding LGF-Z with reference Point,LGH with 0.01 µm resolution),LG100 with connector adapter plug 21HZA195

Balanced Dial: -

BCD Output: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21AAA347

Part Number
21AAA347
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Additional Spec Applicable Gauge Balanced Dial BCD Output Contact Point Content of Set Continuous Dial Counting Direction Switchable Dial Reading Digimatic Data Output Digital / Analog Dimensions
(mm)
Error of Indication One Revolution
(inch)
Extern Tolerance Set (when a PC is used) External Hold External PRESET / ZERO For Series Functions Gauge Inputs Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type Lower Digit Blank-out MAX / MIN / Difference Measurement Max. Input frequency mm / Inch Switching MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
ON/OFF PRESET R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(mm)
Remarks RS Link Stem
(mm)
Tolerance Judgement Display ZERO SET Mass
(g)
Flatness
(μm)

221.00 €

1 5 Days -need 21HZA195LGF, LGK, LGB, LG, LGM, LGH (excluding LGF-Z with reference Point,LGH with 0.01 µm resolution),LG100 with connector adapter plug 21HZA195-Yes---Yes-Yes---YesYesYes-(need 21HZA195)1-----Differential square-waveYesYes2,5 MHz (2-phase square wave),response speed dependson gauge specificationYes----YesYes------Yes-LED display (3 steps : Amber, Green, Red/5 steps : Amber, Amber flashing, Green, Red flashing, Red)Yes-5

Loading...

  1. 1

This page is Contact Element Flat, Carbide, part number 21AAA347.
You can find the detail information about specifications and dimensions on part number 21AAA347.

Variation of this product

Part Number
120042D
120043D
120056D
131259D
131260D
21AAA348
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(inch)
Additional Spec Applicable Gauge Balanced Dial BCD Output Contact Point Content of Set Continuous Dial Counting Direction Switchable Dial Reading Digimatic Data Output Digital / Analog Dimensions
(mm)
Error of Indication One Revolution
(inch)
Extern Tolerance Set (when a PC is used) External Hold External PRESET / ZERO For Series Functions Gauge Inputs Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type Lower Digit Blank-out MAX / MIN / Difference Measurement Max. Input frequency mm / Inch Switching MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
ON/OFF PRESET R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(mm)
Remarks RS Link Stem
(mm)
Tolerance Judgement Display ZERO SET Mass
(g)
Flatness
(μm)

43.00 €

1 5 Days -for ID-S---------------ID-Sexcept Solar type-----------------------Back plate with laterally offset back lug-----3

53.00 €

1 5 Days -for Series 2/ID-C/ID-H/ID-F/ID-S/ID-SS---------------2/ ID-C/ ID-F/ ID-H/ ID-S/ ID-SS-----------------------Back plate with laterally offset back lug-----3

26.00 €

1 5 Days -for ID-S---------------ID-S exceptSolar type-----------------------Back plate with magnet-----3

52.63 €

1 60 Days -for ID-S, M6x1----------M 6 x 1----ID-Sexcept Solar type-----------------------Back plate with screw mount------

56.58 €

1 60 Days -for Series 1, M6x1----------M 6 x 1----1-----------------------Back plate with screw mount------

207.00 €

1 60 Days -Jeweled Bearing, Shockproof-Yes-Carbide tipped, thread: M 2.5 x 0.45 mm---0-100-0-Analog------ISO type--0.001-2Metric-----2.544.55---1-10.2--8--1485

Tech Support