Contact Element Cylinder, Carbide (21AAA334)

Contact Element Cylinder, Carbide 21AAA334

Product Details:

Manufacturer part number: 21AAA334

Brand: MITUTOYO

Price: 200.00

Delivery time: 5 Days


Technical Data:

Application: -

Product Type: -

Material: -

Dial gauge: -

Digimatic Indicator: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21AAA334

Part Number
21AAA334
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Product Type Material Dial gauge Digimatic Indicator Accuracy
(inch)
Additional Spec Balanced Dial Bearing Type Cable Length
(m)
Carbide Stylus Tip ø2 mm No. Coaxial Revolution Counter Colour Contact Point Contact Point
(mm)
Continuous Dial Cushioned End Point Dial Reading Digital Step
(mm)
Digital / Analog Dimensions Dimensions
(mm)
Double Scale Spacing Environmental Conditions Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
For Series Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric Measuring Force MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
Output Signal R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(mm)
Remarks Ruby Stylus Tip Ø2 mm No. Stem
(mm)
Stem Diameter
(inch)
Type Diameter
(mm)
Length
(mm)
Mass
(g)

200.00 €

1 5 Days -----±0.0005-------Thread M 1.7 x 0.35---0-15-0-Analog----±0.0005±0.0005-Plus set-0.0020.0002-Inch-------±0.0002-0.06----4/9.52----48

Loading...

  1. 1

This page is Contact Element Cylinder, Carbide, part number 21AAA334.
You can find the detail information about specifications and dimensions on part number 21AAA334.

Variation of this product

Part Number
131279D
131280D
131281D
21AAA335
21AAA336
21AAA337
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Product Type Material Dial gauge Digimatic Indicator Accuracy
(inch)
Additional Spec Balanced Dial Bearing Type Cable Length
(m)
Carbide Stylus Tip ø2 mm No. Coaxial Revolution Counter Colour Contact Point Contact Point
(mm)
Continuous Dial Cushioned End Point Dial Reading Digital Step
(mm)
Digital / Analog Dimensions Dimensions
(mm)
Double Scale Spacing Environmental Conditions Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
For Series Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric Measuring Force MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
Output Signal R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(mm)
Remarks Ruby Stylus Tip Ø2 mm No. Stem
(mm)
Stem Diameter
(inch)
Type Diameter
(mm)
Length
(mm)
Mass
(g)

32.89 €

1 60 Days --Carbide-----------------------------Inch------------------25-

32.89 €

1 60 Days --Carbide------------------------A: M2.5 x 0.45----Metric------------------8-

42.11 €

1 60 Days --Carbide------------------------A: M2.5 x 0.45----Metric------------------15-

122.00 €

1 5 Days ------Jeweled Bearing----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm-YesYes±0-100-Analog-------ISO type-0.01-4Metric-610-1120--3-201--8----150

162.00 €

1 5 Days ------Jeweled Bearing, Shockproof----Yes-Carbide tipped, thread: M 2.5 x 0.45 mm-Yes-±0-100-Analog-------ISO type-0.01-9Metric-1014-1545--3-801--8----314

141.00 €

1 5 Days ProbeCarbide Needle Gauge Head--------103011--Thread M 1.7 x 0.35---0-100-0-Analog-------Basic set-0.002-4Metric--3256--1-0.4---8-Basic set--48

Tech Support