Contact Element Conical, Steel (101385)

Contact Element Conical, Steel 101385

Product Details:

Manufacturer part number: 101385

Brand: MITUTOYO

Price: 61.00

Delivery time: 60 Days


Technical Data:

Additional Spec: Jeweled Bearing, Shockproof

Balanced Dial: Yes

Bearing Type: -

Cable Length: - m

Contact Point: Carbide tipped, thread: M 2.5 x 0.45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101385

Part Number
101385
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Balanced Dial Bearing Type Cable Length
(m)
Contact Point Dial Reading Digital / Analog Environmental Conditions Functions Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Max. Response Speed
(mm/s)
Measuring Force Minimum Edge Distance MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
Output Signal R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
Resolution Scale Reference Point Signal Pitch
(µm)
Stem
(mm)
Protection Grade Mass
(g)

61.00 €

1 60 Days Jeweled Bearing, ShockproofYes--Carbide tipped, thread: M 2.5 x 0.45 mm0-100-0Analog-ISO type0.0012Metric---2.544.55-110.2---8IP64149

Loading...

  1. 1

This page is Contact Element Conical, Steel, part number 101385.
You can find the detail information about specifications and dimensions on part number 101385.

Variation of this product

Part Number
101120
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Balanced Dial Bearing Type Cable Length
(m)
Contact Point Dial Reading Digital / Analog Environmental Conditions Functions Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Max. Response Speed
(mm/s)
Measuring Force Minimum Edge Distance MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
Output Signal R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
Resolution Scale Reference Point Signal Pitch
(µm)
Stem
(mm)
Protection Grade Mass
(g)

61.00 €

1 5 Days --Linear ball bearing2Ø3 mm carbide ball, thread: M 2.5 x 0.45--0°C to 50°C (20% to 80% rel. humidity, no condensation) °C-0.0005--15004.6 N with spindle down,4.3 N with spindle horizontal,4 N with spindle upwards500 ns (1 μm type), 250 ns (0.5/0.1 μm type)----90° phase difference,differential square wave(RS-422 equivalent)-0-25-0.0005 µm mm3 mm from the lowest rest Point(10 mm type),5mm from the lowest rest Point(25/50 mm type)2--300

Tech Support