Contact Element Blade, Carbide (120061D)

Contact Element Blade, Carbide 120061D

Product Details:

Manufacturer part number: 120061D

Brand: MITUTOYO

Price: 42.00

Delivery time: 5 Days


Technical Data:

Additional Spec: -

Functions: A: 4-48UNF

Inch-Metric: Inch

Diameter: - mm

Length: 1/4 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120061D

Part Number
120061D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Functions Inch-Metric Diameter
(mm)
Length
(inch)

42.00 €

1 5 Days -A: 4-48UNFInch-1/4

Loading...

  1. 1

Basic information

Material Carbide

This page is Contact Element Blade, Carbide, part number 120061D.
You can find the detail information about specifications and dimensions on part number 120061D.

Variation of this product

Part Number
120062D
120063D
131276D
131277D
131278D
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Functions Inch-Metric Diameter
(mm)
Length
(inch)

51.00 €

1 5 Days for Inch Dial Indicator Depth GaugeA: 4-48UNFInch--

54.00 €

1 5 Days --Inch-1/4

57.89 €

1 60 Days -A: M2.5 x 0.45Metric4-

61.84 €

1 60 Days -A: M2.5 x 0.45Metric1-

73.68 €

1 60 Days -A: M2.5 x 0.45Metric2.5-

Tech Support