Contact Element Ball Point, Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101122

Part Number
101122
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.00 €

1 5 Days

Loading...

  1. 1

Basic information

Additional Spec Jeweled Bearing, Shockproof Coaxial Revolution Counter Yes Contact Point Carbide tipped, thread: M 2.5 x 0.45 mm
Dial Reading ±0-100 Digital / Analog Analog Functions ISO type
Graduation(mm) 0.01 H MPE (Hysteresis)(µm) 6 Inch-Metric Metric
MPE Any 1/10 Revolution(µm) 10 MPE Any 1/2 Revolution(µm) 12 MPE Any 1 Revolution(µm) 13
MPE Measuring Range(µm) 30 R MPE (Repeatability)(µm) 3 Range(mm) 50
Range Per Rev.(mm) 1 Stem(mm) 8 Mass(g) 298

This page is Contact Element Ball Point, Steel, part number 101122.
You can find the detail information about specifications and dimensions on part number 101122.

Tech Support