Contact Element Ball Point, Sapphire (131269D)

Contact Element Ball Point, Sapphire 131269D

Product Details:

Manufacturer part number: 131269D

Brand: MITUTOYO

Price: 19.74

Delivery time: 60 Days


Technical Data:

Additional Spec: Waterproof Type

Diameter: - mm

Length: 83 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

131269D

Part Number
131269D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Diameter
(mm)
Length
(mm)

19.74 €

1 60 Days Waterproof Type-83

Loading...

  1. 1

Basic information

Material Carbide Functions A: M2.5 x 0.45 Inch-Metric Metric

This page is Contact Element Ball Point, Sapphire, part number 131269D.
You can find the detail information about specifications and dimensions on part number 131269D.

Variation of this product

Part Number
120046D
120050D
120054D
131263D
131266D
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Diameter
(mm)
Length
(mm)

17.00 €

1 5 Days Waterproof Type-19.3

18.00 €

1 5 Days --30

18.00 €

1 60 Days -1.5-

22.37 €

1 60 Days --14

23.68 €

1 60 Days --20

Tech Support