Contact Element Ball Point, Ruby (120051D)

Contact Element Ball Point, Ruby 120051D

Product Details:

Manufacturer part number: 120051D

Brand: MITUTOYO

Price: 18.00

Delivery time: 5 Days


Technical Data:

Material: Carbide

Additional Spec: -

Applicable Gauge: -

Balanced Dial: -

BCD Output: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120051D

Part Number
120051D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Additional Spec Applicable Gauge Balanced Dial BCD Output Contact Point Counting Direction Switchable Dial Reading Digimatic Data Output Digital / Analog Extern Tolerance Set (when a PC is used) External Hold External Peak-hold Cancel External PRESET / ZERO Functions Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type MAX / MIN / Difference Measurement Max. Input frequency mm / Inch Switching MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
ON/OFF PRESET R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
RS Link Stem
(mm)
Tolerance Judgement Display ZERO SET Diameter
(mm)
Length
(mm)
Mass
(g)

18.00 €

1 5 Days Carbide-------------A: M2.5 x 0.45--Metric------------------7.3-

Loading...

  1. 1

This page is Contact Element Ball Point, Ruby, part number 120051D.
You can find the detail information about specifications and dimensions on part number 120051D.

Variation of this product

Part Number
120047D
120055D
131264D
131270D
137392
21AAA253
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Additional Spec Applicable Gauge Balanced Dial BCD Output Contact Point Counting Direction Switchable Dial Reading Digimatic Data Output Digital / Analog Extern Tolerance Set (when a PC is used) External Hold External Peak-hold Cancel External PRESET / ZERO Functions Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type MAX / MIN / Difference Measurement Max. Input frequency mm / Inch Switching MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
ON/OFF PRESET R MPE (Repeatability)
(µm)
Range
(mm)
Range Per Rev.
(mm)
RS Link Stem
(mm)
Tolerance Judgement Display ZERO SET Diameter
(mm)
Length
(mm)
Mass
(g)

17.00 €

1 60 Days Carbide-------------A: M2.5 x 0.45--Metric-----------------38.3-

18.00 €

1 5 Days Carbide-------------A: M2.5 x 0.45--Metric------------------22-

22.37 €

1 60 Days CarbideWaterproof Type------------A: M2.5 x 0.45--Metric------------------12.1-

19.74 €

1 60 Days Carbide-------------A: M2.5 x 0.45--Metric------------------17-

45.00 €

1 60 Days --LGF, LGK, LGB, LG, LGM, LGH (excluding LGF-Z with reference Point,LGH with 0.01 µm resolution)-Yes-Yes-Yes-YesYesyesYes----Differential square-waveYes2,5 MHz (2-phase square wave),response speed dependson gauge specificationYes----YesYes---Yes-LED display (3 steps : Amber, Green, Red/5 steps : Amber, Amber flashing, Green, Red flashing, Red)Yes---

42.00 €

1 5 Days -Jeweled Bearing-Yes-Carbide tipped, thread: M 2.5 x 0.45 mm-0-100-0-Analog-----0.0022Metric----2.544.56--110.2-8----95

Tech Support