Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
901994 |
902018 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Product Type | Additional Spec | Carbide Stylus Tip ø2 mm No. | Content of Set | Dial Reading | Functions | Graduation (mm) | H MPE (Hysteresis) (µm) | MPE Any 1/2 Revolution (µm) | MPE Any 10 Scale Divisions (µm) | MPE Any 1 Revolution (µm) | MPE Measuring Range (µm) | R MPE (Repeatability) (µm) | Range (mm) | Stem (mm) | Type | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.00 € | 1 | 5 Days | Probe | Ballpoint Probe / For General Dial Gauge | Magnetic Stand | - | 513-404-10E: Lever Indicator / 7014-10: Mini Magnet Stand / 902804: Stem with Knurled Clamp Ring | 0-40-0 | Basic set - with magnet stand | 0.01 | 3 | 6 | 5 | - | 8 | 3 | 0.8 | - | - | - | |||
18.00 € | 1 | 5 Days | - | - | Bracket | 103011 | - | 0-100-0 | Full set | 0.002 | 4 | 3 | 2 | 5 | 6 | 1 | 0.4 | 4/8 | Full set | 48 |
Loading...
Contact Point | Thread M 1.7 x 0.35 | Digital / Analog | Analog | Inch-Metric | Metric |
---|
Configure
Basic Attributes
Application
Product Type
Additional Spec
Carbide Stylus Tip ø2 mm No.
Content of Set
Dial Reading
Functions
Graduation(mm)
H MPE (Hysteresis)(µm)
MPE Any 1/2 Revolution(µm)
MPE Any 10 Scale Divisions(µm)
MPE Any 1 Revolution(µm)
MPE Measuring Range(µm)
R MPE (Repeatability)(µm)
Range(mm)
Stem(mm)
Type
Type
Filter by standard shipping days
Optional Attributes