Contact Element Ball Point, Carbide (120053D)

Contact Element Ball Point, Carbide 120053D

Product Details:

Manufacturer part number: 120053D

Brand: MITUTOYO

Price: 23.00

Delivery time: 5 Days


Technical Data:

Application: -

Product Type: -

Material: Plastic

Effective Movement Range: - mm

Accuracy: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120053D

Part Number
120053D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Product Type Material Effective Movement Range
(mm)
Accuracy
(inch)
Additional Spec Applicable Gauge Base Size
(mm)
BCD Output Bearing Type Cable Length
(m)
Carbide Stylus Tip ø2 mm No. Coaxial Revolution Counter Colour Column Ø Contact Point Continuous Dial Counting Direction Switchable Dial Reading Digimatic Data Output Digital / Analog Display Effective Table Dimensions
(mm)
Environmental Conditions Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
Extern Tolerance Set (when a PC is used) External Hold External Peak-hold Cancel External PRESET / ZERO Fine Adjustment
(mm)
Functions Gauge Inputs Graduation
(inch)
Graduation
(mm)
Graduation
(N)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type Lower Digit Blank-out Mass
(kg)
MAX / MIN / Difference Measurement Max. Input frequency Max. Measurement Height
(mm)
Max. Response Speed
(mm/s)
Measuring Force Minimum Edge Distance mm / Inch Switching MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
ON/OFF Output Signal Perpendicularity Table-Stem Hole
(mm)
PRESET R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range
(N)
Range Per Rev.
(mm)
Remarks Resolution RS Link Scale Reference Point Signal Pitch
(µm)
Stem
(mm)
Stem Hole Diameter Table Flatness
(µm)
Tolerance Judgement Display ZERO SET Diameter
(mm)
Length
(mm)
Length
(inch)
Mass
(g)
Applicable Model

23.00 €

1 5 Days --Plastic----------------------------A: 4-48UNF------Inch-------------------------------------1/4--

Loading...

  1. 1

This page is Contact Element Ball Point, Carbide, part number 120053D.
You can find the detail information about specifications and dimensions on part number 120053D.

Variation of this product

Part Number
120045D
120049D
131262D
131265D
131268D
137391
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Product Type Material Effective Movement Range
(mm)
Accuracy
(inch)
Additional Spec Applicable Gauge Base Size
(mm)
BCD Output Bearing Type Cable Length
(m)
Carbide Stylus Tip ø2 mm No. Coaxial Revolution Counter Colour Column Ø Contact Point Continuous Dial Counting Direction Switchable Dial Reading Digimatic Data Output Digital / Analog Display Effective Table Dimensions
(mm)
Environmental Conditions Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
Extern Tolerance Set (when a PC is used) External Hold External Peak-hold Cancel External PRESET / ZERO Fine Adjustment
(mm)
Functions Gauge Inputs Graduation
(inch)
Graduation
(mm)
Graduation
(N)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type Lower Digit Blank-out Mass
(kg)
MAX / MIN / Difference Measurement Max. Input frequency Max. Measurement Height
(mm)
Max. Response Speed
(mm/s)
Measuring Force Minimum Edge Distance mm / Inch Switching MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
ON/OFF Output Signal Perpendicularity Table-Stem Hole
(mm)
PRESET R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range
(N)
Range Per Rev.
(mm)
Remarks Resolution RS Link Scale Reference Point Signal Pitch
(µm)
Stem
(mm)
Stem Hole Diameter Table Flatness
(µm)
Tolerance Judgement Display ZERO SET Diameter
(mm)
Length
(mm)
Length
(inch)
Mass
(g)
Applicable Model

16.00 €

1 5 Days --Ruby----------------------------A: M2.5 x 0.45------Metric------------------------------------25---

23.00 €

1 60 Days --Plastic----------------------------A: M2.5 x 0.45------Metric------------------------------------7.3---

21.05 €

1 60 Days --Ruby-----------------------------------Inch------------------------------------25---

30.26 €

1 60 Days --Ruby----------------------------A: M2.5 x 0.45------Metric------------------------------------8---

28.95 €

1 60 Days --Ruby----------------------------A: M2.5 x 0.45------Metric------------------------------------15---

29.00 €

1 60 Days ProbeBallpoint Probe / For General Dial Gauge--±0.0005Bracket---------Thread M 1.7 x 0.35----Analog----±0.0005-----Full set-0.0005--0.0002-Inch-------------------±0.0002-0.03--------4/9.52-------40-

Tech Support