Bore Gauge, Series 511 (511-752-20)

Bore Gauge, Series 511 511-752-20

Product Details:

Manufacturer part number: 511-752-20

Brand: MITUTOYO

Price: 381.00

Delivery time: 5 Days


Technical Data:

Digital / Analog: Analog

Graduation: 0.0001 inch

Graduation: - mm

Inch-Metric: Inch

Measuring Depth: 6 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

511-752-20

Part Number
511-752-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Digital / Analog Graduation
(inch)
Graduation
(mm)
Inch-Metric Measuring Depth
(inch)
Measuring Depth
(mm)
No. Dial Indicator Number of Anvils Range
(inch)
Range
(mm)
Stroke of Contact Point Stroke of Contact Point
(mm)
Mass
(g)

381.00 €

1 5 Days Analog0.0001-Inch6-2923AB-1061.4-2.5-18-60 mm: 1.2 mm / 50-400 mm: 1.6 mm-400

Loading...

  1. 1

Basic information

Accuracy(µm) 2 Repeat precision(μm) 0.5

This page is Bore Gauge, Series 511, part number 511-752-20.
You can find the detail information about specifications and dimensions on part number 511-752-20.

Variation of this product

Part Number
511-714-20
511-715-20
511-716-20
511-753-20
511-754-20
511-755-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Digital / Analog Graduation
(inch)
Graduation
(mm)
Inch-Metric Measuring Depth
(inch)
Measuring Depth
(mm)
No. Dial Indicator Number of Anvils Range
(inch)
Range
(mm)
Stroke of Contact Point Stroke of Contact Point
(mm)
Mass
(g)

510.00 €

1 5 Days Analog-0.01Metric-1502046AB13-100-160-1.6480

631.00 €

1 5 Days Analog-0.01Metric-2502046AB6-160-250-1.6850

751.00 €

1 5 Days Analog-0.01 Metric-2502046AB5-250-400-1.6945

393.00 €

1 60 Days Analog0.0001-Inch6-2923AB-10112-6-18-60 mm: 1.2 mm / 50-400 mm: 1.6 mm-420

592.00 €

1 5 Days Analog0.0001-Inch6-2923AB-10134-6.5-18-60 mm: 1.2 mm / 50-400 mm: 1.6 mm-480

714.00 €

1 60 Days Analog0.0001-Inch10-2923AB-1066.5-10-18-60 mm: 1.2 mm / 50-400 mm: 1.6 mm-850

Tech Support