Bore Gauge with Micrometer Head, Series 511

Bore Gauge with Micrometer Head, Series 511
This is a micrometer head that enables measurements without interchangeable anvils.It offers you the following benefits:
A long plunger stroke gives you amazing accuracy.Contact points are carbide (>18 mm range), giving you high durability and wear resistance.A large grip reduces heat transfer from the operator by 50%.Wide measuring range with sub-anvils.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
511-803
511-804
511-805
511-806
511-807
511-808
511-813-20
511-814-20
511-815-20
511-816-20
511-817-20
511-818-20
511-823-20
511-824-20
511-825-20
511-826-20
511-827-20
511-828-20
511-833
511-834
511-835
511-836
511-837
511-838
511-843-20
511-844-20
511-845-20
511-846-20
511-847-20
511-848-20
511-853-20
511-854-20
511-855-20
511-856-20
511-857-20
511-858-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Measuring Depth
(inch)
Measuring Depth
(mm)
Micrometer Head Stroke
(inch)
Micrometer Head Stroke
(mm)
No. Dial Indicator Range
(inch)
Range
(mm)
Sub Anvils
(inch)
Sub Anvils
(mm)
Mass
(g)

425.00 €

1 5 Days Without Indicator---------60-100---

479.00 €

1 5 Days Without Indicator---------100-160---

567.00 €

1 60 Days Without Indicator---------150-250---

674.00 €

1 60 Days Without Indicator---------250-400---

1,244.74 €

1 5 Days Without Indicator---------400-600---

1,323.68 €

1 60 Days Without Indicator---------600-800---

497.00 €

1 5 Days --0.01Metric-150-102046AB-60-100-10. 20430

556.00 €

1 5 Days --0.01Metric-150-132046AB-100-160-10. 20. 20480

644.00 €

1 5 Days --0.01Metric-150-132046AB-150-250-10. 20. 20. 50850

751.00 €

1 5 Days --0.01Metric-150-252046AB-250-400-25, 50. 50950

1,024.00 €

1 5 Days --0.01Metric-250-502046AB-400-600-50. 1001,270

1,084.00 €

1 5 Days --0.01Metric-250-502046AB-600-800-50. 1001,670

567.00 €

1 5 Days --0.001Metric-150-102109AB-10-60-100-10. 20430

625.00 €

1 5 Days --0.001Metric-150-132109AB-10-100-160-10. 20. 20480

713.00 €

1 5 Days --0.001Metric-150-132109AB-10-150-250-10. 20. 20. 50850

822.00 €

1 60 Days --0.001Metric-150-252109AB-10-250-400-25, 50. 50950

1,094.00 €

1 5 Days --0.001Metric-250-502109AB-10-400-600-50. 1001,270

1,152.00 €

1 60 Days --0.001Metric-250-502109AB-10-600-800-50. 1001,670

445.00 €

1 60 Days Without Indicator-------------

500.00 €

1 60 Days Without Indicator-------------

594.00 €

1 60 Days Without Indicator-------------

701.00 €

1 60 Days Without Indicator-------------

989.00 €

1 60 Days Without Indicator-------------

1,048.00 €

1 60 Days Without Indicator-------------

546.00 €

1 60 Days -0.0005-Inch6-0.4-2922AB2.4-4-0.4, 0.8-430

604.00 €

1 60 Days -0.0005-Inch6-0.5-2922AB4-6.4-0.4, 0.8, 0.8-480

691.00 €

1 60 Days -0.0005-Inch6-0.5-2922AB6-10-0.4, 0.8, 0.8, 2-850

797.00 €

1 60 Days -0.0005-Inch6-1-2922AB10-16-1, 2, 2-950

1,043.00 €

1 60 Days -0.0005-Inch10-2-2922AB16-24-2, 4-1,270

1,100.00 €

1 5 Days -0.0005-Inch10-2-2922AB24-32-2, 4-1,670

567.00 €

1 60 Days -0.0001-Inch6-0.4-2923AB-102.4-4-0.4, 0.8-430

646.00 €

1 60 Days -0.0001-Inch6-0.5-2923AB-104-6.4-0.4, 0.8, 0.8-480

713.00 €

1 60 Days -0.0001-Inch6-0.5-2923AB-106-10-0.4, 0.8, 0.8, 2-850

815.00 €

1 60 Days -0.0001-Inch6-1-2923AB-1010-16-1, 2, 2-950

1,091.00 €

1 60 Days -0.0001-Inch10-2-2923AB-1016-24-2, 4-1,270

1,149.00 €

1 60 Days -0.0001-Inch10-2-2923AB-1024-32-2, 4-1,670

Loading...

  1. 1

Basic information

Accuracy(µm) 2 Digital / Analog Analog Repeat precision(μm) 0.5

Tech Support