Bore Gauge for Small Holes, Series 511, Metric (511-210-20)

Bore Gauge for Small Holes, Series 511, Metric 511-210-20

Product Details:

Manufacturer part number: 511-210-20

Brand: MITUTOYO

Price: 583.00

Delivery time: 5 Days


Technical Data:

Digital / Analog: Analog

Graduation: 0.001 mm

Inch-Metric: Metric

Measuring Depth: 50 mm

No. Dial Indicator: 2109AB-10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

511-210-20

Part Number
511-210-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Digital / Analog Graduation
(mm)
Inch-Metric Measuring Depth
(mm)
No. Dial Indicator Number of Anvils Range
(mm)
Stroke of Contact Point
(mm)
Mass
(g)

583.00 €

1 5 Days Analog0.001Metric502109AB-1096-100.5255

Loading...

  1. 1

Basic information

Accuracy(µm) 5 Repeat precision(μm) 2

This page is Bore Gauge for Small Holes, Series 511, Metric, part number 511-210-20.
You can find the detail information about specifications and dimensions on part number 511-210-20.

Variation of this product

Part Number
511-203-20
511-204-20
511-209
511-211-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Digital / Analog Graduation
(mm)
Inch-Metric Measuring Depth
(mm)
No. Dial Indicator Number of Anvils Range
(mm)
Stroke of Contact Point
(mm)
Mass
(g)

581.00 €

1 5 Days Analog0.001Metric1002109AB-10910-18.50.6268

502.00 €

1 5 Days Analog0.01Metric1002046AB910-18.50.6264

470.00 €

1 60 Days ---------

521.00 €

1 5 Days Analog0.01Metric502046AB96-100.5255

Tech Support