Bore Gauge for Extra Small Holes, Series 526 (526-102)

Bore Gauge for Extra Small Holes, Series 526 526-102

Product Details:

Manufacturer part number: 526-102

Brand: MITUTOYO

Price: 314.00

Delivery time: 60 Days


Technical Data:

Accuracy: - µm

Additional Spec: w/o Indicator

Digital / Analog: -

Graduation: - inch

Graduation: 0.001 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

526-102

Part Number
526-102
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(µm)
Additional Spec Digital / Analog Graduation
(inch)
Graduation
(mm)
Inch-Metric Measuring Depth
(inch)
Measuring Depth
(mm)
No. Dial Indicator Number of Anvils Range
(inch)
Range
(mm)
Mass
(g)
Accuracy

314.00 €

1 60 Days -w/o Indicator--0.001Metric-----10-18--

Loading...

  1. 1

Basic information

Repeat precision(μm) 2

This page is Bore Gauge for Extra Small Holes, Series 526, part number 526-102.
You can find the detail information about specifications and dimensions on part number 526-102.

Variation of this product

Part Number
526-101
526-103
526-104
526-119-20
526-120-20
526-122-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(µm)
Additional Spec Digital / Analog Graduation
(inch)
Graduation
(mm)
Inch-Metric Measuring Depth
(inch)
Measuring Depth
(mm)
No. Dial Indicator Number of Anvils Range
(inch)
Range
(mm)
Mass
(g)
Accuracy

293.00 €

1 60 Days -w/o Indicator--0.001Metric-----7-10--

293.00 €

1 60 Days -w/o Indicator---Inch----0.3-0.4---

354.00 €

1 60 Days -w/o Indicator---Inch----0.4-0.7---

415.00 €

1 60 Days --Analog0.0005-Inch2.2-2922AB60.3-0.4--4 µm6 µm for range 0.4-0.7 inch

485.00 €

1 60 Days --Analog0.0005-Inch2.4-2922AB80.4-0.7--4 µm6 µm for range 0.4-0.7 inch

459.00 €

1 60 Days --Analog0.0001-Inch2.2-2923AB-1060.3-0.4--4 µm6 µm for range 0.4-0.7 inch

Tech Support