Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02ACB650 |
900928 |
900929 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (µm) | Accuracy (inch) | Additional Spec | Base Flatness (µm) | Base Size (mm) | Clamping Range | Digital / Analog | Extension Rods (mm) | Graduation (inch) | Graduation (mm) | Inch-Metric | Mass (kg) | Measuring Face | Probe Tip (mm) | Range (inch) | Range (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.05 € | 1 | 60 Days | - | ±0.00003 | - | - | - | Ø 4-10 | - | - | 0.00001 | - | Inch | 7.5 | carbide-tipped | - | 0-0.2 | - | - | |||
59.00 € | 1 | 5 Days | ±15 | - | Ball Point Contact Element | 5 | 63.5 | - | Analog | 10. 20. 30. 30. 100 | - | 0.01 | Metric | - | - | Ball, R = 1.5 (No. 21JAA224) | - | 0-200 | 260 | |||
87.00 € | 1 | 5 Days | ±15 | - | Ball Point Contact Element | 5 | 101.6 | - | Analog | 10. 20. 30. 30. 100 | - | 0.01 | Metric | - | - | Ball, R = 1.5 (No. 21JAA224) | - | 0-200 | 310 |
Loading...
Configure
Basic Attributes
Accuracy(µm)
Accuracy(inch)
Additional Spec
Base Flatness(µm)
Base Size(mm)
Clamping Range
Digital / Analog
Extension Rods(mm)
Graduation(inch)
Graduation(mm)
Inch-Metric
Mass(kg)
Measuring Face
Probe Tip(mm)
Range(inch)
Range(mm)
Type
Filter by standard shipping days
Optional Attributes