Scriber Clamp

Scriber Clamp
These are optional accessories and spare parts for height gauges, that you can use for different tasks.
- Various accessories are available for using height gauges in different applications.
- Hard-wearing carbide-tipped scribers are available for all height gauges.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05GZA033
901338
901385
905008
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Remarks Applicable Height Gauges

46.00 €

1 5 Days Scriber clamp ( 9 x 9 mm)192-130, 192-131, 192-132, 192-133192-613-10, 192-614-10, 192-615-10192-663-10, 192-664-10, 192-665-10514-102, 514-104, 514-106, 514-108570-230570-302, 570-304, 570-402, 570-404

28.00 €

1 5 Days Scriber clamp (12.7 x 6.35 mm)570-227, 570-244

28.00 €

1 5 Days Scriber clamp (12.7 x 6.35 mm)192-150, 192-151, 192-152, 192-153192-630-10, 192-631-10, 192-632-10, 192-633-10192-670-10, 192-671-10, 192-672-10, 192-673-10570-248570-312, 570-313, 570-314

60.00 €

1 5 Days Scriber clamp (16 x 10 mm)514-170

Loading...

  1. 1

Basic information

Product Type Parts for Height Gauge

Tech Support