Dial Height Gauges (192-130)

Dial Height Gauges 192-130

Product Details:

Manufacturer part number: 192-130

Brand: MITUTOYO

Price: 729.00

Delivery time: 5 Days


Technical Data:

Max. Permissible Error E MPE: ±0.03 mm

Max. Permissible Error J MPE: ±0.03 mm

Range: 0-300 mm

Mass: 4.2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

192-130

Part Number
192-130
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Permissible Error E MPE
(mm)
Max. Permissible Error J MPE
(mm)
Range
(mm)
Mass
(kg)

729.00 €

1 5 Days ±0.03±0.030-3004.2

Loading...

  1. 1

Basic information

Product Type Height gauge Display Method Analog Digital/Analog Analog
Inch-Metric Metric Digital Step(mm) 0.01 Graduation(mm) 0.01

This page is Dial Height Gauges, part number 192-130.
You can find the detail information about specifications and dimensions on part number 192-130.

Variation of this product

Part Number
192-131
192-132
192-133
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Permissible Error E MPE
(mm)
Max. Permissible Error J MPE
(mm)
Range
(mm)
Mass
(kg)

1,047.00 €

1 60 Days ±0.05±0.050-4509.2

1,260.00 €

1 5 Days ±0.05±0.050-6009.8

2,310.00 €

1 60 Days ±0.07±0.070-100017

Tech Support