Digital ABSOLUTE Bore Gauge

Digital ABSOLUTE Bore Gauge
This is a Digimatic bore gauge that lets you take digital inside measurements with amazing accuracy even at the maximum 2 m depth.
The ABSOLUTE Digimatic Bore Gauge offers you the following benefits:
- Precision bore gauge lets you easily measure the diameter of deep bores without loss of accuracy.
- You can store and recall up to 3 sets of master values and upper/lower tolerance values at the push of a button.
GO/±NG judgement can be set. Up to max. four extension rods (250 or 500 mm) can be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
511-501
511-502
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Anvils Range
(mm)
Mass
(g)

1,750.26 €

1 5 Days 1245~100500

2,090.13 €

1 5 Days 13100~160570

Loading...

  1. 1

Basic information

Accuracy(mm) 0.003 (excluding quantizing error) DATA (output with Cable) / Hold (display value) Yes Digital Step(mm) 0.001
Digital/Analog Digital GO/±NG Judgement Yes Inch-Metric Metric
MIN Value Hold Yes ON/OFF Yes PRESET 3x Yes
Repeatability(mm) 0.002 Sampling Frequency 50 times/sec* Stroke of Contact Point(mm) 1.2
Display LCD character height 7.5 mm Power Supply 2 batteries SR-44 Battery life 2000.0 hours
Measured force(N) ≤5

Tech Support