Setting Ring, Ceramic (177-534)

Setting Ring, Ceramic 177-534

Product Details:

Manufacturer part number: 177-534

Brand: MITUTOYO

Price: 473.00

Delivery time: 60 Days


Technical Data:

Inch-Metric: Inch

Nominal Size Diameter D: - mm

Diameter D: 85 mm

Roundness / Cylindricity: 0.00004 µm

Tolerance Nominal Size / Marked Diameter: ±0.0004 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

177-534

Part Number
177-534
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch-Metric Nominal Size Diameter D
(mm)
Diameter D
(mm)
Roundness / Cylindricity
(µm)
Tolerance Nominal Size / Marked Diameter
(µm)
Uncertainty of Marked Diameter
(µm)
Warranted Calibration Surface K
(mm)
Nominal Size Diameter D
(inch)

473.00 €

1 60 Days Inch-850.00004±0.00040.000067.61.8

Loading...

  1. 1

Basic information

Material Ceramic Type A

This page is Setting Ring, Ceramic, part number 177-534.
You can find the detail information about specifications and dimensions on part number 177-534.

Variation of this product

Part Number
177-418
177-420
177-423
177-424
177-425
177-427
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inch-Metric Nominal Size Diameter D
(mm)
Diameter D
(mm)
Roundness / Cylindricity
(µm)
Tolerance Nominal Size / Marked Diameter
(µm)
Uncertainty of Marked Diameter
(µm)
Warranted Calibration Surface K
(mm)
Nominal Size Diameter D
(inch)

268.00 €

1 5 Days Metric4251±10.01.53.6-

268.00 €

1 60 Days Metric661±10.01.53.6-

268.00 €

1 60 Days Metric881±10.01.56-

268.00 €

1 5 Days Metric10101±10.01.56-

271.00 €

1 60 Days Metric12121±10.01.56-

271.00 €

1 5 Days Metric16161±10.01.56-

Tech Support