Setting Ring, Steel (177-125)

Setting Ring, Steel 177-125

Product Details:

Manufacturer part number: 177-125

Brand: MITUTOYO

Price: 126.00

Delivery time: 5 Days


Technical Data:

Inch-Metric: Metric

Nominal Size Diameter D: 8 mm

Diameter D: 32 mm

Roundness / Cylindricity: 1 µm

Tolerance Nominal Size / Marked Diameter: ±10.0 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

177-125

Part Number
177-125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch-Metric Nominal Size Diameter D
(mm)
Diameter D
(mm)
Roundness / Cylindricity
(µm)
Tolerance Nominal Size / Marked Diameter
(µm)
Type Uncertainty of Marked Diameter
(µm)
Warranted Calibration Surface K
(mm)
Nominal Size Diameter D
(inch)

126.00 €

1 5 Days Metric8321±10.0A1.56-

Loading...

  1. 1

Basic information

Material Steel

This page is Setting Ring, Steel, part number 177-125.
You can find the detail information about specifications and dimensions on part number 177-125.

Variation of this product

Part Number
177-126
177-132
177-133
177-139
177-140
177-146
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inch-Metric Nominal Size Diameter D
(mm)
Diameter D
(mm)
Roundness / Cylindricity
(µm)
Tolerance Nominal Size / Marked Diameter
(µm)
Type Uncertainty of Marked Diameter
(µm)
Warranted Calibration Surface K
(mm)
Nominal Size Diameter D
(inch)

126.00 €

1 5 Days Metric10321±10.0A1.56-

126.00 €

1 5 Days Metric14381±10.0A1.56-

126.00 €

1 5 Days Metric17451±10.0A1.56-

150.00 €

1 5 Days Metric25531±10.0A1.58.6-

215.00 €

1 5 Days Metric35351±10.0A1.58.6-

215.00 €

1 5 Days Metric50851±20.0A1.512.6-

Tech Support