Manufacturer part number: 218000DMIT
Brand: MITUTOYO
Price: 335.13 €
Delivery time: 5 Days
Ball Diameter: - mm
Description: Nominal hardness: HD35, HD60. HD85
- Color: HD60 - black, HD85 - anthracite, HD35 – black
Plastic case 183mm x 110mm x 40mm
Dimension: HD60 and HD85 - Ø50 x 8, HD35 - 48 x 48 x 8 mm
Hardness Value: 35, 60, 85
Indenter: Cone indenter
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
218000DMIT
Part Number
|
---|
218000DMIT |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ball Diameter (mm) | Description | Dimension (mm) | Hardness Value | Indenter | Net Weight (g) | Product line | Scale 1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
335.13 € | 1 | 5 Days | - | Nominal hardness: HD35, HD60. HD85 - Color: HD60 - black, HD85 - anthracite, HD35 – black Plastic case 183mm x 110mm x 40mm | HD60 and HD85 - Ø50 x 8, HD35 - 48 x 48 x 8 | 35, 60, 85 | Cone indenter | 239 | HH-333, HH-334, HH-337, HH-338 | Shore D |
Loading...
Material | plastic | Method | Shore | Standard | ISO 48-4 |
---|
This page is Shore Hardness Reference Material, part number 218000DMIT.
You can find the detail information about specifications and dimensions on part number 218000DMIT.
Configure
Basic Attributes
Ball Diameter(mm)
Type
Description
Dimension(mm)
Hardness Value
Indenter
Net Weight(g)
Product line
Scale 1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
218000MIT |
218010AOMI |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ball Diameter (mm) | Description | Dimension (mm) | Hardness Value | Indenter | Net Weight (g) | Product line | Scale 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
339.87 € | 1 | 5 Days | - | Nominal hardness: HA35, HA60. HA90 - Color: Black Plastic case 183mm x 110mm x 40mm | 48 x 48 x 8 | 35, 60, 90 | Truncated cone indenter | 242 | HH-331, HH-332, HH-335, HH-336 | Shore A | |||
372.37 € | 1 | 60 Days | 5 | Nominal hardness: HAO27, HAO62, HAO90 - Color: HAO27 -milky, HAO62 and HAO90 – black Plastic case 183mm x 110mm x 40mm | 48 x 48 x 8 | 27, 62, 90 | Ball indenter | 242 | HH-329, HH-330 | Shore AO |