Rockwell Hardness Reference Material (63ETB008)

Rockwell Hardness Reference Material 63ETB008

Product Details:

Manufacturer part number: 63ETB008

Brand: MITUTOYO

Price: 398.68

Delivery time: 60 Days


Technical Data:

Hardness Classification: HRA

Ball Diameter: - mm

Description: Optional availability:
- calibration of up 3 test scales on one test block
- calibration according to ASTM E18
- lasered grid for accurate indentation spacing

Grid: -

Gross Weight: 560 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63ETB008

Part Number
63ETB008
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hardness Classification Ball Diameter
(mm)
Description Grid Gross Weight
(g)
Hardness Value Indenter Material Net Weight
(g)
Preliminary Test Force
(kgf)
Preliminary Test Force
(N)
Product line Scale 1 Standard Standard 2 Test Force
(kgf)
Test Force
(N)

398.68 €

1 60 Days HRA-Optional availability:
- calibration of up 3 test scales on one test block
- calibration according to ASTM E18
- lasered grid for accurate indentation spacing
-56065Diamond conesteel4501098.07HR-110 / MRHR-210 / MRHR-320 / MSHR-430 / MRHR-430 / MSHR-530 / HR-610 / HR-620HRAISO 6508-3-60588.4

Loading...

  1. 1

Basic information

Accreditation Body DAkkS Accreditation Standard ISO 17025 Dimension(mm) 60x60x16mm
Method Rockwell Surface(mm2) 3.6

This page is Rockwell Hardness Reference Material, part number 63ETB008.
You can find the detail information about specifications and dimensions on part number 63ETB008.

Variation of this product

Part Number
63ASTM035G
63ASTM036G
63ASTM130
63ETB012
63ETB012D
63ETB015
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hardness Classification Ball Diameter
(mm)
Description Grid Gross Weight
(g)
Hardness Value Indenter Material Net Weight
(g)
Preliminary Test Force
(kgf)
Preliminary Test Force
(N)
Product line Scale 1 Standard Standard 2 Test Force
(kgf)
Test Force
(N)

471.05 €

1 60 Days HRC-Optionally available on request:
- calibration of up 3 test scales on one test block
yes56035Diamond conesteel4501098.07HR-110 / MRHR-210 / MRHR-320 / MSHR-430 / MRHR-430 / MSHR-530 / HR-610 / HR-620HRCASTM E18-1501471

471.05 €

1 60 Days HRC-Optionally available on request:
- calibration of up 3 test scales on one test block
yes56040Diamond conesteel4501098.07HR-110 / MRHR-210 / MRHR-320 / MSHR-430 / MRHR-430 / MSHR-530 / HR-610 / HR-620HRCASTM E18-1501471

686.84 €

1 60 Days -1.5875Optionally available on request:
- calibration of up 3 test scales on one test block
- lasered grid for accurate indentation spacing
-27082Ball indenteraluminium160329.42HR-320. MSHR-430. MSHR-530. HR-610. HR-620HR15TWASTM E18-15147.1

398.68 €

1 60 Days HRA-Optional availability:
- calibration of up 3 test scales on one test block
- calibration according to ASTM E18
- lasered grid for accurate indentation spacing
-56073Diamond conesteel4501098.07HR-110 / MRHR-210 / MRHR-320 / MSHR-430 / MRHR-430 / MSHR-530 / HR-610 / HR-620HRAISO 6508-3-60588.4

478.95 €

1 60 Days HRA-Optional availability:
- calibration of up 3 test scales on one test block
- calibration according to ASTM E18
- lasered grid for accurate indentation spacing
-56073Diamond conesteel4501098.07HR-110 / MRHR-210 / MRHR-320 / MSHR-430 / MRHR-430 / MSHR-530 / HR-610 / HR-620HRAISO 6508-3ASTM E1860588.4

398.68 €

1 60 Days HRA-Optional availability:
- calibration of up 3 test scales on one test block
- calibration according to ASTM E18
- lasered grid for accurate indentation spacing
-56081Diamond conesteel4501098.07HR-110 / MRHR-210 / MRHR-320 / MSHR-430 / MRHR-430 / MSHR-530 / HR-610 / HR-620HRAISO 6508-3-60588.4

Tech Support