Leeb Hardness Reference Material (11AAD242)

Leeb Hardness Reference Material 11AAD242

Product Details:

Manufacturer part number: 11AAD242

Brand: MITUTOYO

Price: 1,095.00

Delivery time: 60 Days


Technical Data:

Accreditation Body: -

Accreditation Standard: -

Additional Spec: without calibration certificate

Dimension: Ø115x33mm mm

Hardness Value: 830


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11AAD242

Part Number
11AAD242
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accreditation Body Accreditation Standard Additional Spec Dimension
(mm)
Hardness Value Net Weight
(g)
Standard Standard 2 Surface
(mm2)

1,095.00 €

1 60 Days --without calibration certificateØ115x33mm8303,700non standard - works specification-10.387

Loading...

  1. 1

Basic information

Hardness Classification HLD Material steel Method Leeb
Product line HH-411 Scale 1 HLD

This page is Leeb Hardness Reference Material, part number 11AAD242.
You can find the detail information about specifications and dimensions on part number 11AAD242.

Variation of this product

Part Number
11AAD240
11AAD241
11AAD243
11AAD244
11AAD245
63HLD010
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accreditation Body Accreditation Standard Additional Spec Dimension
(mm)
Hardness Value Net Weight
(g)
Standard Standard 2 Surface
(mm2)

313.75 €

1 5 Days --without calibration certificateØ115x33mm8003700non standard - works specification-10.387

1,098.75 €

1 60 Days --without calibration certificateØ115x33mm8803,700non standard - works specification-10.387

1,095.00 €

1 60 Days --without calibration certificateØ115x33mm7303700non standard - works specification-10.387

1,095.00 €

1 60 Days --without calibration certificateØ115x33mm6303,700non standard - works specification-10.387

1,095.00 €

1 60 Days --without calibration certificateØ115x33mm5203,700non standard - works specification-10.387

898.68 €

1 60 Days DAkkSISO 17025with ISO 16859-3 and ASTM A956 DAkkS calibration certificateØ90x54mm5002,700ISO 16859-3ASTM A95610.387

Tech Support