Knoop Hardness Reference Material (63ETB466)

Knoop Hardness Reference Material 63ETB466

Product Details:

Manufacturer part number: 63ETB466

Brand: MITUTOYO

Price: 560.53

Delivery time: 60 Days


Technical Data:

Hardness Value: 300

Product line: HM-210. HM-220. HV-120

Scale 1: HK0.5

Standard: ISO 4545-3

Test Force: 0.5 kgf


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63ETB466

Part Number
63ETB466
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hardness Value Product line Scale 1 Standard Test Force
(kgf)
Test Force
(N)

560.53 €

1 60 Days 300HM-210. HM-220. HV-120HK0.5ISO 4545-30.54.903

Loading...

  1. 1

Basic information

Accreditation Body DAkkS Accreditation Standard ISO 17025 Dimension(mm) 30x30x6mm
Gross Weight(g) 160 Indenter Diamond pyramid Material steel
Method Knoop Net Weight(g) 50 Surface(mm2) 900

This page is Knoop Hardness Reference Material, part number 63ETB466.
You can find the detail information about specifications and dimensions on part number 63ETB466.

Variation of this product

Part Number
63ETB1203
63ETB1204
63ETB1205
63ETB467
63ETB470
63ETB471
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hardness Value Product line Scale 1 Standard Test Force
(kgf)
Test Force
(N)

560.53 €

1 60 Days 500HM-210. HM-220. HV-110. HV-120HK1ISO 4545-319.807

560.53 €

1 60 Days 800HM-210. HM-220. HV-110. HV-120HK1ISO 4545-319.807

635.53 €

1 60 Days 900HM-210. HM-220. HV-110. HV-120HK1ISO 4545-319.807

560.53 €

1 60 Days 400HM-210. HM-220. HV-120HK0.5ISO 4545-30.54.903

560.53 €

1 60 Days 600HM-210. HM-220. HV-120HK0.5ISO 4545-30.54.903

560.53 €

1 60 Days 700HM-210. HM-220. HV-120HK0.5ISO 4545-30.54.903

Tech Support