Diamond Indenter for Vickers Test (63DIA016)

Diamond Indenter for Vickers Test 63DIA016

Product Details:

Manufacturer part number: 63DIA016

Brand: MITUTOYO

Price: 855.26

Delivery time: 60 Days


Technical Data:

Additional Spec: with DAkkS calibration certificate conforming to ISO 6507-2

Indenter Diameter: 6 mm

Line of Conjunction Between Opposite Faces: 0.001

Lowest Possible Test Force: HV0.2

Product line: HM-200. HM-100. MVK


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63DIA016

Part Number
63DIA016
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Indenter Diameter
(mm)
Line of Conjunction Between Opposite Faces Lowest Possible Test Force Product line Shaft Length
(mm)
Shaft Diameter
(mm)
Total Length
(mm)
Type Usable Length
(mm)

855.26 €

1 60 Days with DAkkS calibration certificate conforming to ISO 6507-260.001HV0.2HM-200. HM-100. MVK6314Diamond indenter8

Loading...

  1. 1

Basic information

Accreditation Body DAkkS Accreditation Standard ISO 17025 Angle α(degree) 136
Calibration with Material diamond Method Vickers

This page is Diamond Indenter for Vickers Test, part number 63DIA016.
You can find the detail information about specifications and dimensions on part number 63DIA016.

Variation of this product

Part Number
63DIA011
63DIA012
63DIA015
63DIA019
63DIA020
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Indenter Diameter
(mm)
Line of Conjunction Between Opposite Faces Lowest Possible Test Force Product line Shaft Length
(mm)
Shaft Diameter
(mm)
Total Length
(mm)
Type Usable Length
(mm)

611.84 €

1 60 Days with DAkkS calibration certificate conforming to ISO 6507-2100.001HV0.2HV-100. HV-112, HV-114, AVK10.36.3525.3Diamond indenter15

438.16 €

1 60 Days with DAkkS calibration certificate conforming to ISO 6507-2100.002HV5HV-100. HV-112, HV-114, AVK10.36.3525.3Diamond indenter15

1,123.68 €

1 60 Days with DAkkS calibration certificate conforming to ISO 6507-260.0005HV0.001HM-200. HM-100. MVK6314Diamond indenter8

1,030.26 €

1 60 Days with DAkkS calibration certificate conforming to ASTM E9260.0005HV0.001HM-200. HM-100. MVK6314Diamond indenter8

1,075.00 €

1 60 Days with DAkkS calibration certificate conforming to ISO 6507-2100.001HV0.2------

Tech Support